目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCJQ - Compact cylinders
PISCO Korea
Drive Equipment
Air Cylinders
Compact Cylinders
Compact Cylinders
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/compact_cylinders/compact_cylinders/mcjq_asmtab.prj},{NB=PCJQ-11-32-5-0(0)},{IDNR=MIN},{MODEL=PCJQ},{ST=5-300},{STYLE=11},{TUBE=32},{STROKE=5},{ASTROKE=0},{POS=0},{MG=},{MT=},{PT=},{SWITCH=},{NSW=},{PDF=PDF catalog},{C=13},{D=16},{E=45},{G=0},{H=M8 x 1.25},{I=60},{J=4.5},{JJ=49.5},{K=14},{M=34.0},{N=5.5},{OA=M6 x 1.0},{OB=9.0},{RA=10},{RB=7.0},{T=0},{X=6.2},{Y=8.8},{Z=1.0},{C1=20.5},{H1=M14 x 1.5},{X1=23.5},{PPATH=mcjq/mcjq_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
PDF
PDF catalog
ⁿ/ₐ
A
[mm]
B
[mm]
F
[mm]
L
[mm]
Q
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
ⁿ/ₐ
I
[mm]
J
[mm]
JJ
[mm]
K
[mm]
M
[mm]
N
[mm]
OA
ⁿ/ₐ
OB
[mm]
P
ⁿ/ₐ
RA
[mm]
RB
[mm]
T
[mm]
X
[mm]
Y
[mm]
Z
[mm]
C1
[mm]
H1
ⁿ/ₐ
L1
[mm]
L2
[mm]
X1
[mm]
PCJQ-11-12-5-0
PCJQ
12
PDF catalog
17.0
17.0
5.0
0.0
7.5
6
6
25
0
M3 x 0.5
32
0.0
0.0
5
15.5
3.5
M4 x 0.7
6.5
M5 x 0.8
7
4.0
0
4.2
6.3
0.5
9.0
M5 x 0.8
14.0
0.0
10.5
PCJQ-11-16-5-0
PCJQ
16
PDF catalog
17.0
17.0
5.0
0.0
7.5
8
8
29
0
M4 x 0.7
38
0.0
0.0
6
20.0
3.5
M4 x 0.7
6.5
M5 x 0.8
7
4.0
0
4.2
6.3
0.5
10.0
M6 x 1.0
15.5
0.0
12.0
PCJQ-11-20-5-0
PCJQ
20
PDF catalog
19.5
19.5
5.5
0.0
9.0
7
10
36
0
M5 x 0.8
47
0.0
0.0
8
25.5
5.4
M6 x 1.0
9.0
M5 x 0.8
10
7.0
0
6.2
8.8
1.0
12.0
M8 x 1.25
18.5
0.0
14.0
PCJQ-11-25-5-0
PCJQ
25
PDF catalog
22.5
22.5
5.5
0.0
11.0
12
12
40
0
M6 x 1.0
52
0.0
0.0
10
28.0
5.4
M6 x 1.0
9.0
M5 x 0.8
10
7.0
0
6.2
8.8
1.0
15.0
M10 x 1.25
22.5
0.0
17.5
PCJQ-11-32-5-0
PCJQ
32
PDF catalog
23.0
23.0
5.5
0.0
11.5
13
16
45
0
M8 x 1.25
60
4.5
49.5
14
34.0
5.5
M6 x 1.0
9.0
M5 x 0.8
10
7.0
0
6.2
8.8
1.0
20.5
M14 x 1.5
28.5
0.0
23.5
PCJQ-11-40-5-0
PCJQ
40
PDF catalog
29.5
29.5
8.0
0.0
11.0
13
16
52
28
M8 x 1.25
70
5.0
57.0
14
40.0
5.5
M6 x 1.0
9.0
Rc 1/8
10
7.0
14
6.2
8.8
1.0
20.5
M14 x 1.5
28.5
0.0
23.5
PCJQ-11-50-5-0
PCJQ
50
PDF catalog
30.5
30.5
8.0
0.0
12.0
15
20
64
35
M10 x 1.5
86
7.0
71.0
17
50.0
6.6
M8 x 1.25
11.0
Rc 1/8
14
8.0
19
8.2
10.8
1.0
26.0
M18 x 1.5
33.5
0.0
28.5
PCJQ-11-63-5-0
PCJQ
63
PDF catalog
36.0
36.0
10.5
0.0
15.0
15
20
77
35
M10 x 1.5
103
7.0
84.0
17
60.0
9.0
M10 x 1.5
14.0
Rc 1/8
18
10.5
19
10.2
13.8
1.0
26.0
M18 x 1.5
33.5
0.0
28.5
PCJQ-11-80-5-0
PCJQ
80
PDF catalog
43.5
43.5
12.5
0.0
16.0
21
25
98
43
M16 x 2.0
132
6.0
104.0
22
77.0
11.0
M12 x 1.75
17.5
Rc 1/4
22
13.5
26
12.2
17.3
2.0
32.5
M22 x 1.5
43.5
0.0
35.5
PCJQ-11-100-5-0
PCJQ
100
PDF catalog
53.0
53.0
13.0
0.0
23.0
27
30
117
0
M20 x 2.5
156
6.5
123.5
27
94.0
11.0
M12 x 1.75
17.5
Rc 1/4
22
13.5
26
12.2
17.3
2.0
32.5
M26 x 1.5
43.5
0.0
35.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表