6013329 - Small butt hinges with one cranked leaf 38 mm
Pinet
Hinges
Various hinges
Cranked hinges
Powered by
CAD模型選擇
{pinet/hinges/various20hinges/cranked20hinges/6013329.prj},{NB=60-1-3329},{PREVIEW=../../../_pool_/01/01/90-18062018-051975l.png},{REF=60-1-3329},{MATERIAL=steel},{FINISH=nickel plated},{A=38},{B=11},{C=1.5},{D=3},{E=14},{PIN_MATERIAL=304 stainless steel},{F=27},{G=17},{WEIGHT=24},{S=4.5},{WEB=https://webstore.pinet-industrie.com/en/products/25840-small-butt-hinges-with-one-cranked-leaf-38-mm.html},{KEYWORDS=Concealed hinges}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
PIN_MATERIAL
Pin material
ⁿ/ₐ
F
[mm]
G
[mm]
WEIGHT
weight
[g]
S
[mm]
60-1-3329
60-1-3329
steel
nickel plated
38
11
1.5
3
14
304 stainless steel
27
17
24
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表