suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
ISO6432-cylinders - MI-series
Pimatic
Pneumatics
Cylinders
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/mi_msi_mti_mic_asmtab.prj},{NB=MI16x10CAM5x0.8(0)+()},{TYPE=MI},{BORE=16},{STROKE=10},{MAGNET=},{BCT=CA},{MOUNTING=},{THREAD=M5x0.8},{SENSORSWITCH=},{SENSORNUMBER=},{POS=0},{INFO=PDF Catalogues},{B=38},{C=17},{DX=10.5},{EX=6.0},{FX=9},{GX=12.5},{G1X=8.0},{H=16.0},{I=17},{J=5},{K=M6x1.0},{L=M16x1.5},{M=6},{N=22},{P=22.0},{RX=16},{S=20.0},{T=10},{T1=22},{X=M5x0.8},{V=6},{YX=5},{Z=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Ordering code
ⁿ/ₐ
BORE
Core Dia.
[mm]
THREAD
Thread type
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
F
[mm]
G
[mm]
G1
[mm]
G2
[mm]
H
[mm]
I
[mm]
J
[mm]
K
ⁿ/ₐ
L
ⁿ/ₐ
M
[mm]
N
[mm]
O
[mm]
P
[mm]
P1
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
T1
[mm]
X
ⁿ/ₐ
V
[mm]
W
[mm]
Y
[mm]
Z
ⁿ/ₐ
MI8x10CAM5x0.8(0)+()
MI8x10CAM5x0.8
8
M5x0.8
76
64
46.0
86.0
28
12
9.5
-
-
5.0
6
11.5
7.0
-
12.0
12
3
M4x0.7
M12x1.25
6
16
10
17.0
4
8
12
15.0
7
17
M5x0.8
4
-
-
-
MI10x10CAM5x0.8(0)+()
MI10x10CAM5x0.8
10
M5x0.8
76
64
46.0
86.0
28
12
9.5
-
-
5.0
6
11.5
7.0
-
12.0
12
3
M4x0.7
M12x1.25
6
16
10
17.0
4
8
12
15.0
7
17
M5x0.8
4
-
-
-
MI12x10CAM5x0.8(0)+()
MI12x10CAM5x0.8
12
M5x0.8
91
75
50.0
105.0
38
17
10.5
-
-
6.0
9
12.5
8.0
-
16.0
17
5
M6x1.0
M16x1.5
6
22
14
20.0
6
12
16
18.0
10
22
M5x0.8
6
-
5
-
MI16x10CAM5x0.8(0)+()
MI16x10CAM5x0.8
16
M5x0.8
98
82
56.0
111.0
38
17
10.5
-
-
6.0
9
12.5
8.0
-
16.0
17
5
M6x1.0
M16x1.5
6
22
13
22.0
6
12
16
20.0
10
22
M5x0.8
6
-
5
-
MI20x10CAG(0)+()
MI20x10CAG
20
G
115
95.5
62.0
126.0
44
20
14.5
-
-
7.5
12
14.5
7.5
-
19.5
20
6
M8x1.25
M22x1.5
7
24
11
29.0
8
16
22
25.0
12
29
1/8"
8
-
6
-
MI25x10CAG(0)+()
MI25x10CAG
25
G
126
104.5
65.0
137.0
50
22
16.0
-
-
8.0
12
16.0
8.0
-
21.5
22
6
M10x1.25
M22x1.5
7
28
11
33.5
8
16
22
30.0
17
29
1/8"
10
-
8
-
MI32x10UG(0)+()
MI32x10UG
32
G
-
-
67.0
125.0
58
14
16.5
-
-
8
-
16.5
9.0
-
20.0
30
6
M10x1.25
M30x1.5
7
38
-
37.5
-
-
30
34.5
17
36
1/8"
12
-
10
M8x1
MI40x10UG(0)+()
MI40x10UG
40
G
-
-
89.0
158.0
69
16
22.0
-
-
11.5
-
22.0
12.0
-
24.0
35
7
M12x1.25
M38x1.5
8
45
-
46.5
-
-
38
42.5
17
46
1/4"
16
-
14
M10x1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表