1244833 - HC-26P1N8A2300X
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/09/1244833.prj},{NB=1244833},{MANUID=1244833},{AAC820=-20},{AAC821=125},{AAT080=26},{BAA039=125},{AAS467=26},{AAO663=4063151449681},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=24},{QUANTITYINT=24},{CTN=85366990},{AAO676=1244833},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Crimp connection, series: HC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=HC-26P1N8A2300X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC049
PE connection present
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAS467
Number of control contacts
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAW079
Connection on the inside
ⁿ/ₐ
AAW080
Inside connection
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1244833
1244833
Device connector front mo...
Device connector front mo...
HC-26P1N8A2300X
4063151449681
Phoenix Contact GmbH & Co...
36
V0
-20
125
26
IP67
125
No
Metal film
Yes
26
Yes
Crimp connection
Crimp connection
4063151449681
Device connector front mo...
Device connector front mo...
HC-26P1N8A2300X
4063151
1
1
24
24
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表