1072543 - SACC-M12MS-5PL DN
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1072543.prj},{NB=1072543},{MANUID=1072543},{BAH005=48},{AAF726=4},{AAF040=0.013},{BAA039=85},{AAS476=0},{AAS465=100},{AAB935=0.140},{AAS467=5},{AAW084=0},{AAS491=4},{AAS492=8},{AAW082=0.750},{AAO663=4063151358198},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1072543},{DESCSHORT=Data connector},{DESCLONG=Data connector, CANopen®, DeviceNet™, 5-position, unshielded, Plug straight M12, A-coded, Push-lock spring connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm},{MANUTYPEDESC=SACC-M12MS-5PL DN},{PREVIEW=../../../_pool_/36/71/35315_2000_int_04.png},{INTNO=4063151358198},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAB373
Type of interlock
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAC103
screen connection present
ⁿ/ₐ
AAS467
Number of control contacts
ⁿ/ₐ
AAW084
Number of data contacts
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAS491
External cable diameter, min.
[mm]
AAS492
External cable diameter, max.
[mm]
BAD993
screened
ⁿ/ₐ
AAW082
max. connectable conductor cross-section
[mm^2]
BAG101
Status display present
ⁿ/ₐ
AAS493
Material used for the thread ring
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1072543
1072543
Data connector
Data connector, CANopen®,...
SACC-M12MS-5PL DN
4063151358198
Phoenix Contact GmbH & Co...
3
48
4
IEC 61076-2-101
V0
cULus Listed
0.013
Screw locking
85
Nickel
3
0
II
No
100
Push-in connection
PA 6.6
Polyamide (PA)
straight
0.140
No
5
0
M12
A-coded
4
8
No
0.750
No
Plastic
Male (plug)
4063151358198
Data connector
Data connector, CANopen®,...
SACC-M12MS-5PL DN
4063151
1
1
1
1
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表