您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1266417 - VAL-MS-T1/T2 335/12.5/3+1-FM-PT
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Lightning current arrester for power supply systems
Powered by
CAD模型選擇
{phoenix_contact/27/13/08/02/1266417.prj},{NB=1266417},{MANUID=1266417},{AAF040=0.222222},{AAI734=335},{AAI910=1.200},{AAG363=0.500},{AAI904=1.700},{AAI439=12.500},{AAI539=0.100},{AAG362=10},{AAI832=12.500},{AAI911=2},{AAO663=4063151381295},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363030},{AAO676=1266417},{DESCSHORT=Lightning/surge arrester type 1/2},{DESCLONG=Universal varistor-based plug-in lightning/surge protective device for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), for lightning protection levels III and IV, with remote indication contact. Cables connected via Push-in connection technology.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAI734
max. continuous voltage (at AC)
[V]
AAI910
voltage protection level (L-N)
[kV]
AAG363
min. conductor cross section solid (solid, stranded)
[mm^2]
AAK366
system configuration
ⁿ/ₐ
AAI904
voltage protection level
[kV]
AAI439
max. lightning impulse current (10/350)
[kA]
AAK867
exhausting
ⁿ/ₐ
AAM021
category type 1 present
ⁿ/ₐ
AAP898
construction size
ⁿ/ₐ
AAK203
type of poles
ⁿ/ₐ
AAK406
signaling at the device
ⁿ/ₐ
AAL525
remote signaling contact present
ⁿ/ₐ
AAI539
follow current extinguishing capability
[kA]
AAG362
max. conductor cross section solid (solid, stranded)
[mm^2]
AAI832
nominal discharge surge current (8/20)
[kA]
AAI911
voltage protection level (L-PE/N-PE)
[kV]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1266417
1266417
Lightning/surge arrester ...
Universal varistor-based ...
VAL-MS-T1/T2 335/12.5/3+1...
4063151381295
Phoenix Contact GmbH & Co...
16
DIN track
0.222222
335
1.200
0.500
TT
1.700
12.500
No
Yes
4 Div.
3+N/PE
optical
Yes
0.100
10
12.500
2
4063151381295
Lightning/surge arrester ...
Universal varistor-based ...
VAL-MS-T1/T2 335/12.5/3+1...
http://www.phoenixcontact...
4063151
1
1
1
1
85363030
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表