您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1238873 - SACCBP-M12FSD-4CON-PG9/0,32-93EX
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1238873.prj},{NB=1238873},{MANUID=1238873},{BAI969=0.320},{AAI411=26},{AAO663=4063151455743},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85444290},{AAO676=1238873},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, Socket, straight, M12, coding: D, Rear mounting, Bus line, cable length: 0.32 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACCBP-M12FSD-4CON-PG9/0,32-93EX},{INTNO=4063151455743},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=43},{BAG975=IP67},{AAP798=IEC 61076-2-101},{BAB392=not available},{AAD244=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
AAK322
cable type
ⁿ/ₐ
BAI969
Length
[m]
AAK422
type of connector connection 1
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
AAI411
AWG-size
ⁿ/ₐ
AAK321
cable construction
ⁿ/ₐ
AAK420
case connector connection 1
ⁿ/ₐ
AAK421
case connector connection 2
ⁿ/ₐ
AAM031
locking lever present
ⁿ/ₐ
AAK381
pin assignment
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1238873
1238873
Device connector, rear mo...
Device connector, rear mo...
SACCBP-M12FSD-4CON-PG9/0,...
4063151455743
Phoenix Contact GmbH & Co...
43
IP67
IEC 61076-2-101
not available
5
No
SF/FTP
0.320
not relevant
not relevant
variable
No
26
2x2xAWG26/7, SF/UTP
not relevant
not relevant
No
1:1
No
No
4063151455743
Device connector, rear mo...
Device connector, rear mo...
SACCBP-M12FSD-4CON-PG9/0,...
4063151
1
1
50
50
85444290
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表