Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
67M WE/75M VAWE - Long wavy tail
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Long wavy tail
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/long_wavy_tail/long_wavy_tail.prj},{NB=67M52WE},{CNSORDERNO=67M52WE},{RD=52},{D=67.0},{L=750},{E=100},{DS=32},{LH=182},{CNSMASSEXACT=640.0},{AZSZ45=125.0},{QZ=62.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
D
Diameter
[mm]
L
Total length
[mm]
E
Depth
[mm]
DS
Diameter
[mm]
CNSMASSEXACT
Weight
[kg/100]
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
[kN]
QZ
Lateral tension perm. FQ
[kN]
67M12WE
67M12WE
12
15.0
137
22
8
7.0
5.0
2.5
67M14WE
67M14WE
14
18.0
170
25
10
14.0
8.0
4.0
67M16WE
67M16WE
16
21.0
216
27
12
24.0
12.0
6.0
67M18WE
67M18WE
18
24.0
235
34
14
35.0
16.0
8.0
67M20WE
67M20WE
20
27.0
257
35
16
49.0
20.0
10.0
67M24WE
67M24WE
24
31.0
350
43
16
68.0
25.0
12.5
67M30WE
67M30WE
30
39.5
450
56
20
140.0
40.0
20.0
67M36WE
67M36WE
36
47.0
570
68
25
250.0
63.0
31.5
67M42WE
67M42WE
42
54.0
620
75
28
370.0
80.0
40.0
67M52WE
67M52WE
52
67.0
750
100
32
640.0
125.0
62.5
75M12VAWE
75M12VAWE
12
15.0
137
22
8
7.0
5.0
2.5
75M14VAWE
75M14VAWE
14
18.0
170
25
10
14.0
8.0
4.0
75M16VAWE
75M16VAWE
16
21.0
216
27
12
24.0
12.0
6.0
75M18VAWE
75M18VAWE
18
24.0
235
34
14
35.0
16.0
8.0
75M20VAWE
75M20VAWE
20
27.0
257
35
16
49.0
20.0
10.0
75M24VAWE
75M24VAWE
24
31.0
350
43
16
68.0
25.0
12.5
75M30VAWE
75M30VAWE
30
39.5
450
56
20
140.0
40.0
20.0
75M36VAWE
75M36VAWE
36
47.0
570
68
25
250.0
63.0
31.5
75M42VAWE
75M42VAWE
42
54.0
620
75
28
370.0
80.0
40.0
75M52VAWE
75M52VAWE
52
67.0
750
100
32
640.0
125.0
62.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表