Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
TSS-System - TSS-System
PHILIPP
Noise Reduction System
NRS system
Powered by
CAD模型選擇
{philipp/noise_reduction_system/tss_system_67tssnxxxstsys/tss_system.prj},{NB=67TSSN1908SYS},{CNSORDERNO=67TSSN1908SYS},{B=132},{T=88},{H=76},{HA=45},{M=M36},{NDM=36},{E=56},{LB=190},{ANM=Animation}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
B
Width
[mm]
T
Depth
[mm]
H
Height
[mm]
HA
Height
[mm]
M
Thread
ⁿ/ₐ
E
Thread length
[mm]
LB
Length
[mm]
67TSSN160STSYS
67TSSN160STSYS
132
88
76
45
M36
56
160
67TSSN180STSYS
67TSSN180STSYS
132
88
76
45
M36
56
180
67TSSN190STSYS
67TSSN190STSYS
132
88
76
45
M36
56
190
67TSSN200STSYS
67TSSN200STSYS
132
88
76
45
M36
56
200
67TSSN210STSYS
67TSSN210STSYS
132
88
76
45
M36
56
210
67TSSN220STSYS
67TSSN220STSYS
132
88
76
45
M36
56
220
67TSSN1608SYS
67TSSN1608SYS
132
88
76
45
M36
56
160
67TSSN1808SYS
67TSSN1808SYS
132
88
76
45
M36
56
180
67TSSN1908SYS
67TSSN1908SYS
132
88
76
45
M36
56
190
67TSSN2008SYS
67TSSN2008SYS
132
88
76
45
M36
56
200
67TSSN2108SYS
67TSSN2108SYS
132
88
76
45
M36
56
210
67TSSN2208SYS
67TSSN2208SYS
132
88
76
45
M36
56
220
67TSSN160VASYS
67TSSN160VASYS
132
88
76
45
M36
56
160
67TSSN180VASYS
67TSSN180VASYS
132
88
76
45
M36
56
180
67TSSN190VASYS
67TSSN190VASYS
132
88
76
45
M36
56
190
67TSSN200VASYS
67TSSN200VASYS
132
88
76
45
M36
56
200
67TSSN210VASYS
67TSSN210VASYS
132
88
76
45
M36
56
210
67TSSN220VASYS
67TSSN220VASYS
132
88
76
45
M36
56
220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表