目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
SE/SD slide - SE/SD slide
PHD
Slides
SD/SE Slides
Powered by
CAD模型選擇
{phd/slides/se_sd_slide/se_sd_slide.prj},{NB=SDB23x0.25_Closed-Retract},{D=4.720},{E=1.875},{F=4.820},{G=0.750},{H=1.250},{L=1.500},{M=0.125},{O=0.950},{R=0.625},{S=0.750},{T=1.045},{V=1.375},{W=3.250},{X1=0.500},{X2=0.625},{EE=4.330},{HH=0.504},{IDNR=S},{SIZE=23},{BLANK='','Blank - None'},{SERIES=D},{BUSHING=B},{THREEPOS=},{TRAVEL=0.250},{MIDPOSTRAVEL=0.000},{PLATEEXT=0},{PORTCONTROL=},{CUSHCONTROL=},{PORTNEEDLEPOS=},{PISTONMAG=},{SHOCKPADRET=},{SIDEMTGPOS2=},{H1H4=},{RODLOK=},{PLATEDOWEL=},{BODDOWEL=},{OVRSIZEPORT=},{GUIDESHFTRES=},{SEALS=},{PLATING=},{TRAVADJSHKPAD=},{SHOCKABS=},{SHKMTGKIT=},{PADSWSHOCKS=},{SHOCK=},{PROXBRKTKIT=},{PROXSWITCH=},{CYLSWITCH=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident
ⁿ/ₐ
SIZE
Bore size
ⁿ/ₐ
BW
Base Weight
[lb]
SN
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
O
[Inch]
Q
ⁿ/ₐ
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X1
[Inch]
X2
[Inch]
Y
ⁿ/ₐ
Z
ⁿ/ₐ
AB
[Inch]
BB
ⁿ/ₐ
CC
ⁿ/ₐ
DD
ⁿ/ₐ
EE
[Inch]
HH
[Inch]
AC
[mm]
SDB22x0.25
S
22
1.590
SDB220.250C
2.390
0.680
1.375
3.800
1.625
3.880
0.580
1.000
0.790
1.200
0.100
0.700
#10 x .215 DP
0.500
0.500
0.825
0.160
1.000
2.625
0.375
0.500
1/4 - 20
#10-24 x .37 DP
3.070
1/8 NPT
.1884 x .25 DP
1/4
3.437
0.406
5.220
SDB23x0.25
S
23
3.250
SDB230.250C
2.880
0.385
1.500
4.720
1.875
4.820
0.750
1.250
0.980
1.500
0.125
0.950
#10 x .215 DP
0.625
0.750
1.045
0.045
1.375
3.250
0.500
0.625
1/4 - 20
1/4-20 x .40 DP
3.260
1/8 NPT
.2509 x .31 DP
5/16
4.330
0.504
5.425
SDB24x0.25
S
24
4.700
SDB240.250C
3.390
0.375
1.750
5.400
2.000
5.500
0.900
1.500
1.480
1.700
0.100
0.950
1/4 x .275 DP
0.750
0.875
1.260
0.035
1.500
3.625
0.625
0.750
5/16 - 18
1/4-20 x .50 DP
3.760
1/8 NPT
.2509 x .31 DP
3/8
5.000
0.688
5.945
SDB25x0.25
S
25
8.570
SDB250.250C
3.650
0.970
1.750
6.450
2.375
6.550
1.300
2.000
1.500
2.200
0.100
1.200
5/16 x .338 DP
0.875
0.875
1.542
0.025
1.875
4.250
0.750
1.000
3/8 - 16
3/8-16 x .69 DP
4.620
1/8 NPT
.3759 x .47 DP
3/8
5.875
0.812
7.157
SDB26x0.25
S
26
16.570
SDB260.250C
5.000
0.615
3.000
8.375
3.125
8.500
1.625
2.500
1.700
2.750
0.125
1.450
3/8 x .400 DP
1.000
1.500
2.050
0.175
2.500
5.750
1.000
1.375
1/2 - 13
3/8-16 x .75 DP
5.615
1/4 NPT
.3759 x .50 DP
1/2
7.750
1.000
8.932
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表