目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
LCS M - LCS Metric escapement
PHD
Escapements
LCS escapements
Powered by
CAD模型選擇
{phd/escapements/lcs/lcs_metric.prj},{NB=LCS512x12Closed-Retract},{DN=5},{STROKE=12.000},{A=76.5},{B=27.5},{C=26.0},{D=34.5},{E=7.9},{F=13.0},{G=9.2},{H1=3.000},{H2=2.500},{J=19.0},{K=4.7},{L=9.5},{M=13.0},{N=34.0},{P1=3.000},{P2=2.500},{Q=3.0},{R=19.0},{S=9.5},{T1=5.000},{T2=4.200},{U=20.0},{W=4.0},{X=14.0},{Y=20.0},{Z=4.0},{SIZE1=12.000},{RODSLOT1=9.370},{RODSLOT2=4.670},{RODSLOT3=9.320},{RODSLOT4=13.000},{RODSLOT5=33.170},{RODSLOT6=37.850},{RODSLOT7=4.700},{RODSLOT8=7.110},{RODSLOT9=16.000},{RODSLOT10=23.830},{RODSLOT11=9.550},{RODSLOT12=36.140},{COVERSLOT1=37.000},{CAP1=24.500},{CAP2=24.500},{CAP3=16.000},{CAP4=16.000},{CAP5=3.710},{SHOCKPADS=},{STROKEADJ=},{HALLSW=},{RODOPTR9=},{SWITCH=},{SEAL=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Bore Size
[mm]
STROKE
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
ⁿ/ₐ
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
ⁿ/ₐ
Q
[mm]
R
[mm]
S
[mm]
T
ⁿ/ₐ
U
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
AE
A Switch
[mm]
BE
B Switch
[mm]
CE
C Switch
[mm]
UW
Weight
[kg]
LCS510x10
LCS
5
10
10.000
63.0
24.5
20.5
26.5
6.6
9.0
7.6
M3 x 0.5
12.7
3.2
6.4
13.0
25.0
M3
3.0
15.0
9.5
M5 x 0.8
19.5
4.0
0.0
0.0
0.0
0.0
0.0
0.0
0.10
LCS512x12
LCS
5
12
12.000
76.5
27.5
26.0
34.5
7.9
13.0
9.2
M3 x 0.5
19.0
4.7
9.5
13.0
34.0
M3
3.0
19.0
9.5
M5 x 0.8
20.0
4.0
14.0
20.0
4.0
8.2
4.8
8.0
0.21
LCS520x20
LCS
5
20
20.000
100.0
36.0
34.0
48.0
11.0
17.0
12.4
M5 x 0.8
25.4
6.4
12.7
17.0
43.5
M5
4.0
27.0
9.5
M5 x 0.8
31.0
4.0
14.0
32.0
6.0
4.5
9.0
12.3
0.42
LCS532x32
LCS
5
32
32.000
156.0
47.0
46.0
86.5
19.5
23.0
21.8
M8 x 1.25
50.8
12.7
22.2
25.5
73.0
M8
5.0
34.0
12.0
1/8 BSP
45.5
12.0
21.0
46.5
8.0
5.5
14.5
17.6
1.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表