目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
160 HD - 160 Escapements Heavy Duty
PHD
Escapements
160 escapements
Powered by
CAD模型選擇
{phd/escapements/160/160_heavy_duty.prj},{NB=16014-2-0001Closed-Retract},{DN=2},{STROKE=0.483},{MODEL1=14},{SIZE1=14},{A=3.000},{B=1.781},{C=0.875},{D=1.375},{E=0.875},{F=0.310},{G=0.471},{H=0.746},{J=0.364},{K1=0.138},{K2=0.116},{L=0.750},{M=0.187},{N=0.375},{O=0.500},{P=1.344},{Q=0.189},{R=0.138},{S=0.500},{T=0.094},{U=0.125},{V=1.468},{W=0.250},{X=0.750},{Y=0.437},{Z1=0.190},{Z2=0.161},{AA=0.500},{BB=0.250},{CC=1.032},{DD=0.817},{EE=0.625},{FF=0.125},{AE=0.317},{BE=0.317},{UW=0.65},{BODY1=0.184},{BODY2=1.465},{BODY3=0.166},{BODY4=0.750},{BODY5=0.221},{BODY6=0.360},{BODY7=0.280},{BODY8=0.497},{CAP1=1.750},{CAP2=0.780},{CAP3=1.438},{RODENDOPT=0},{STROKEADJ=0},{SWREADYOPT=0},{SEALS=1},{SWITCH=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MODEL
Model No.
[Inch]
DN
Design No.
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
ⁿ/ₐ
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
Y
[Inch]
Z
ⁿ/ₐ
AA
[Inch]
BB
[Inch]
CC
[Inch]
DD
[Inch]
EE
[Inch]
FF
[Inch]
AE
A Switch
[Inch]
BE
B Switch
[Inch]
UW
Unit Weight
[lb]
16010-2-0001
160
10
2
3.000
1.781
0.875
1.375
0.875
0.310
0.471
0.746
0.364
6-32 UNC
0.750
0.187
0.375
0.500
1.344
0.189
0.138
0.500
0.094
0.125
1.468
0.250
0.750
0.437
10-32 UNF
0.500
0.250
1.032
0.817
0.625
0.125
0.000
0.000
0.35
16014-2-0001
160
14
2
3.000
1.781
0.875
1.375
0.875
0.310
0.471
0.746
0.364
6-32 UNC
0.750
0.187
0.375
0.500
1.344
0.189
0.138
0.500
0.094
0.125
1.468
0.250
0.750
0.437
10-32 UNF
0.500
0.250
1.032
0.817
0.625
0.125
0.317
0.317
0.65
16020-2-0001
160
20
2
3.880
2.539
1.188
1.885
1.135
0.435
0.594
1.121
0.490
10-32 UNF
1.000
0.250
0.500
0.687
1.709
0.170
0.190
0.750
0.156
0.188
2.125
0.380
1.125
0.594
1/8 NPT
0.625
0.312
1.406
1.010
0.876
0.188
0.234
0.234
1.56
16024-2-0001
160
24
2
3.880
2.539
1.188
1.885
1.135
0.435
0.594
1.121
0.490
10-32 UNF
1.000
0.250
0.500
0.687
1.709
0.170
0.190
0.750
0.156
0.188
2.125
0.380
1.125
0.594
1/8 NPT
0.625
0.312
1.406
1.010
0.876
0.188
0.000
0.000
6.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表