目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
CTS 2 Imperial - CTS Design 2 Imperial Compact Cylinder
PHD
Cylinders
CTS Cylinders
Powered by
CAD模型選擇
{phd/cylinders/cts_design_2_6/cts2.prj},{NB=CTS2U25x0.125_Closed-Retract},{BORE1=25.000},{STROKEMAX=3.500},{A=1.500},{B=0.000},{C=1.024},{D=1.000},{D1=0.000},{D2=0.000},{E=1.576},{F=1.100},{G=0.000},{G1=0.670},{H=0.000},{J=1.615},{J1=0.250},{J2=0.219},{JDEPTH=0.375},{JTAPDEPTH=0.590},{K=0.394},{L=0.670},{M=0.398},{MCB=0.375},{MTHRU=0.221},{MDEPTH=0.220},{N1=0.250},{N2=0.204},{N3=0.875},{P=0.236},{R1=0.190},{R2=0.161},{T=0.250},{U=0.375},{V=0.312},{W=1.746},{Y=1.000},{AA=0.314},{GUIDEDIA=0.366},{GUIDECB=0.375},{GUIDECHAM=0.410},{GUIDEDP=0.785},{TYPE=S},{MTGSTYLE=U},{STROKE=0.125},{SPOPTION=},{MOPTION=},{F11OPTION=},{KOPTION=},{SWITCH1=},{V1OPTION=},{WOPTION=},{Z1OPTION=},{MOUNTS=},{PIVPIN=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D1
[Inch]
D2
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
ⁿ/ₐ
P
[Inch]
R
R Thread
ⁿ/ₐ
S
ⁿ/ₐ
T
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
Y
[Inch]
Z
Z Thread
ⁿ/ₐ
AA
[Inch]
AWR
A WR Option
[Inch]
BWR
B WR Option
[Inch]
EWR
E WR Option
[Inch]
GWR
G WR Option
ⁿ/ₐ
HWR
H WR Option
ⁿ/ₐ
JWR
J WR Option
ⁿ/ₐ
KWR
K WR Option
[Inch]
MWR
M WR Option
ⁿ/ₐ
NWR
N WR Option
ⁿ/ₐ
PWR
P WR Option
ⁿ/ₐ
RWR
R WR Option
[Inch]
SWR
S WR Option
[Inch]
AER
A Extended Rod
[Inch]
BER
B Extended Rod
[Inch]
AM
A J & K Mountings
[Inch]
BM
B J & K Mountings
[Inch]
CM
C J & K Mountings
[Inch]
EM
E J & K Mountings
[Inch]
GM
G J & K Mountings
[Inch]
HM
H J & K Mountings
ⁿ/ₐ
JM
J J & K Mountings
[Inch]
KM
K J & K Mountings
[Inch]
LM
L J & K Mountings
[Inch]
MM
M J & K Mountings
[Inch]
NM
N J & K Mountings
[Inch]
PM
P J & K Mountings
[Inch]
ACP
A Cylinder Pivot Kit
[Inch]
BCP
B Cylinder Pivot Kit
[Inch]
CCP
C Cylinder Pivot Kit
[Inch]
DCP
D Cylinder Pivot Kit
[Inch]
ECP
E Cylinder Pivot Kit
[Inch]
FCP
F Cylinder Pivot Kit
[Inch]
HCP
H Cylinder Pivot Kit
ⁿ/ₐ
JCP
J Cylinder Pivot Kit
[Inch]
ABP
A Base Pivot Kit
[Inch]
BBP
B Base Pivot Kit
[Inch]
CBP
C Base Pivot Kit
[Inch]
DBP
D Base Pivot Kit
[Inch]
EBP
E Base Pivot Kit
[Inch]
FBP
F Base Pivot Kit
[Inch]
GBP
G Base Pivot Kit
[Inch]
HBP
H Base Pivot Kit
[Inch]
JBP
J Base Pivot Kit
ⁿ/ₐ
KBP
K Base Pivot Kit
ⁿ/ₐ
LBP
L Base Pivot Kit
[Inch]
MBP
M Base Pivot Kit
[Inch]
NBP
N Base Pivot Kit
ⁿ/ₐ
BW
Base Weight
[lb]
CTS2U12x0.125
CT
2
12
0.876
1.200
0.591
0.182
0.020
0.944
0.550
0.866
1.260
1.380
0.295
0.415
0.415
10-32 x .15
0.032
10-24 x .550
6
0.219
0.250
0.219
0.000
0.000
6-32 x .210
0.236
0.876
1.200
0.550
4-40
1906x
4-40 x 1
0.550
4
19x6x
4-40 x 3/8
0.118
0.118
0.200
0.250
0.830
1.800
1.810
1.590
2.580
0.282
1.510
0.945
0.390
0.105
0.295
10
0.650
0.638
0.915
1.064
1.276
0.281
10-24
0.197
0.865
1.145
0.650
0.490
0.220
0.197
0.060
0.375
10
N/A
0.877
1.300
N/A
0.17
CTS2U16x0.125
CT
2
16
1.000
1.250
0.710
0.025
0.075
1.105
0.710
0.946
1.340
1.380
0.295
0.415
0.415
10-32 x .15
0.098
10-24 x .550
6
0.219
0.250
0.219
0.000
0.000
6-32 x .210
0.236
1.000
1.250
0.550
4-40
1906x
4-40 x 1
0.550
4
19x6x
4-40 x 3/8
0.118
0.118
0.200
0.250
0.870
1.535
1.970
1.620
2.610
0.282
1.620
1.122
0.450
0.120
0.310
10
0.650
0.678
0.915
1.064
1.356
0.281
10-24
0.197
0.865
1.145
0.650
0.490
0.220
0.197
0.060
0.375
10
N/A
0.877
1.300
N/A
0.20
CTS2U20x0.125
CT
2
20
1.374
0.000
0.906
0.000
0.000
1.476
1.000
0.000
0.000
1.615
0.394
0.670
0.415
10-32 x .15
0.207
1/4-20 x .875
10
0.250
0.375
0.312
1.576
0.788
10-32 x .285
0.314
0.000
0.000
0.000
0
0
0
0.000
0
0
0
0.000
0.000
0.200
0.250
0.945
1.969
2.520
1.855
3.035
0.282
1.750
1.470
0.450
0.120
0.370
1/4
0.790
0.750
1.261
1.500
1.500
0.355
1/4-20
0.237
1.000
1.355
0.790
0.630
0.260
0.237
0.040
0.435
1/4
N/A
1.221
1.730
N/A
0.37
CTS2U25x0.125
CT
2
25
1.500
0.000
1.024
0.000
0.000
1.576
1.100
0.000
0.000
1.615
0.394
0.670
0.398
10-32 x .15
0.236
1/4-20 x .875
10
0.250
0.375
0.312
1.746
1.000
10-32 x .285
0.314
0.000
0.000
0.000
0
0
0
0.000
0
0
0
0.000
0.000
0.200
0.250
1.005
2.047
2.600
1.885
3.065
0.282
1.890
1.581
0.490
0.135
0.390
1/4
0.790
0.800
1.261
1.500
1.600
0.355
1/4-20
0.237
1.000
1.355
0.790
0.630
0.260
0.237
0.040
0.435
1/4
N/A
1.221
1.730
N/A
0.43
CTS2U32x0.125
CT
2
32
1.744
0.000
1.378
0.000
0.000
1.870
1.339
0.000
0.000
1.790
0.394
0.710
0.450
1/8 NPT
0.324
1/4-20 x .875
10
0.250
0.625
0.500
2.037
1.340
1/4-28 x .375
0.314
0.000
0.000
0.000
0
0
0
0.000
0
0
0
0.000
0.000
0.315
0.344
1.218
2.362
2.950
2.120
3.460
0.282
2.240
1.873
0.630
0.164
0.414
1/4
1.065
0.935
0.490
1.870
1.870
0.820
1/4-20
0.394
1.375
1.800
1.065
0.600
0.400
0.394
0.156
0.510
1/4
1.695
1.490
1.490
2.165
0.72
CTS2U40x0.125
CT
2
40
2.000
0.000
1.650
0.000
0.000
2.205
1.575
0.000
0.000
1.790
0.394
0.710
0.450
1/8 NPT
0.364
1/4-20 x .875
10
0.250
0.625
0.500
2.363
1.420
1/4-28 x .375
0.314
0.000
0.000
0.000
0
0
0
0.000
0
0
0
0.000
0.000
0.315
0.344
1.400
2.677
3.310
2.150
3.570
0.282
2.560
2.190
0.670
0.179
0.429
1/4
1.065
1.105
0.490
2.210
2.210
0.820
1/4-20
0.394
1.375
1.800
1.065
0.600
0.400
0.394
0.156
0.510
1/4
1.695
1.490
1.490
2.165
0.96
CTS2U50x0.125
CT
2
50
2.500
0.000
2.086
0.000
0.000
5.568
1.960
0.000
0.000
1.970
0.551
0.790
0.535
1/8 NPT
0.476
5/16-18 x .900
1/4
0.312
0.750
0.625
2.795
1.600
5/16-24 x .312
0.394
0.000
0.000
0.000
0
0
0
0.000
0
0
0
0.000
0.000
0.315
0.344
1.730
3.189
3.940
2.390
4.200
0.407
3.150
2.577
0.850
0.209
0.531
5/16
1.460
1.300
0.630
2.600
2.600
1.000
5/16-18
0.473
1.890
2.365
1.460
0.755
0.508
0.472
0.236
0.709
5/16
2.265
1.970
1.970
2.835
1.65
CTS2U63x0.125
CT
2
63
2.974
0.000
2.560
0.000
0.000
3.070
2.362
0.000
0.000
2.090
0.551
0.865
0.570
1/8 NPT
0.670
5/16-18 x .900
1/4
0.312
0.750
0.625
3.266
2.094
5/16-24 x .312
0.394
0.000
0.000
0.000
0
0
0
0.000
0
0
0
0.000
0.000
0.315
0.344
2.010
3.661
4.530
2.590
4.590
0.407
3.660
3.055
1.000
0.250
0.570
5/16
1.460
1.500
0.630
3.000
3.000
1.000
5/16-18
0.473
1.890
2.365
1.460
0.755
0.508
0.472
0.236
0.709
5/16
2.265
1.970
1.970
2.835
2.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表