目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
Accessories blind plugs stainless steel and brass - metric
Pflitsch
Cable Gland
Accessories
Powered by
CAD模型選擇
{pflitsch/1_kabelv/zubehoer/k21_k25.prj},{NB=PFLITSCH 7225/DR},{A=M25x1,5},{NDM=25},{KDM=23.160},{D1=1.2},{D=6.5},{WERKSTOFF=Messing, vernickelt},{VER=1},{GEWINDE=mit metrischem Gewinde nach EN 60 423},{VAR=1},{C=3.0},{SW=28x31,2},{SWS=28.000},{SWE=31.200},{VE=50},{VERS=4},{COLOUR=0.94,0.94,0.94,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
A
Nominal size
ⁿ/ₐ
D
Connecting thread lenght
[mm]
WERKSTOFF
Material gland body
ⁿ/ₐ
GEWINDE
Screw threads
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
C
[mm]
SW
Spanner-width SWxE
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 7212/DR
M12x1,5
5.0
Brass nickel plated
metric thread EN 60 423
7212/DR
4.0
14x15,5
50
PFLITSCH 7216/DR
M16x1,5
6.0
Brass nickel plated
metric thread EN 60 423
7216/DR
3.0
18x20
50
PFLITSCH 7216/DR/st
M16x1,5
6.0
Stainless steel 1.4305
metric thread EN 60 423
7216/DR/st
3.0
19x21.1
50
PFLITSCH 7220/DR
M20x1,5
6.5
Brass nickel plated
metric thread EN 60 423
7220/DR
3.0
22x24,4
50
PFLITSCH 7220/DR/st
M20x1,5
6.5
Stainless steel 1.4305
metric thread EN 60 423
7220/DR/st
3.0
22x24.4
50
PFLITSCH 7225/DR
M25x1,5
6.5
Brass nickel plated
metric thread EN 60 423
7225/DR
3.0
28x31,2
50
PFLITSCH 7225/DR/st
M25x1,5
6.5
Stainless steel 1.4305
metric thread EN 60 423
7225/DR/st
3.0
27x29.6
50
PFLITSCH 7232/DR
M32x1,5
7.0
Brass nickel plated
metric thread EN 60 423
7232/DR
3.5
35x38,5
25
PFLITSCH 7232/DR/st
M32x1,5
7.0
Stainless steel 1.4305
metric thread EN 60 423
7232/DR/st
3.5
36x39.7
50
PFLITSCH 7240/DR
M40x1,5
8.0
Brass nickel plated
metric thread EN 60 423
7240/DR
4.0
50x54
25
PFLITSCH 7250/DR
M50x1,5
10.0
Brass nickel plated
metric thread EN 60 423
7250/DR
7.0
60x65
10
PFLITSCH 7263/DR
M63x1,5
16.0
Brass nickel plated
metric thread EN 60 423
7263/DR
8.0
81x87
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表