目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland interference suppression brass - metric
Pflitsch
Cable Gland
UNI Dicht EMV
U4 - UNI SUPPRESS DICHT
Powered by
CAD模型選擇
{pflitsch/1_kabelv/uni_emv/u4/u4_metrisch_uni_entstoer_dicht.prj},{NB=PFLITSCH 22553e 1310 },{A=M25x1.5},{ANENN=25.000},{P=1.500},{WERKSTOFF=Messing, vernickelt},{D=7.5},{DICHTEINSATZ=},{INFO=INFO PDF},{D1=7.5},{ART1=22553e},{ART2=82553e},{ART3=1310},{DICHTMAX=13.0},{DICHTMIN=9.0},{K=10.0},{FC=rt},{C=21},{SW1=28x31.2},{SW1S=28.000},{SW1E=31.200},{SW2=24x26.7},{SW2S=24.000},{SW2E=26.700},{VE=50},{PP= '', 'TPE', 'p', 'TPE-V', 'B', 'T 80s'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
K
Cone inner-Ø
[mm]
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW1
Spanner-width
ⁿ/ₐ
SW2
Spanner-width
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 21049e 0604
M10x1.5
Brass gland
21049e 0604
6.5 - 4
4.0
ge
20
14x15.5
14x15.5
50
PFLITSCH 21249e 0604
M12x1.5
Brass gland
21249e 0604
6.5 - 4
4.0
ge
20
14x15.5
14x15.5
50
PFLITSCH 21250e 0907
M12x1.5
Brass gland
21250e 0907
9.5 - 6.5
7.0
sw
27
17x18.9
17x18.9
50
PFLITSCH 21650e 0604
M16x1.5
Brass gland
21650e 0604
6.5 - 4
4.5
ge
20
18x20
17x18.9
50
PFLITSCH 21650e 0907
M16x1.5
Brass gland
21650e 0907
9.5 - 6.5
7.0
sw
20
18x20
17x18.9
50
PFLITSCH 21651e 1108
M16x1.5
Brass gland
21651e 1108
10.5 - 7
8.0
gr
28
20x22.2
20x22.2
50
PFLITSCH 21652e 1310
M16x1.5
Brass gland
21652e 1310
13 - 9
10.0
rt
29
22x24.4
22x24.4
50
PFLITSCH 22051e 0907
M20x1.5
Brass gland
22051e 0907
9.5 - 6.5
7.0
sw
20
22x24.4
20x22.2
50
PFLITSCH 22051e 1108
M20x1.5
Brass gland
22051e 1108
10.5 - 7
8.0
gr
20
22x24.4
20x22.2
50
PFLITSCH 22052e 0907
M20x1.5
Brass gland
22052e 0907
9.5 - 6.5
7.0
sw
21
22x24.4
22x24.4
50
PFLITSCH 22052e 1310
M20x1.5
Brass gland
22052e 1310
13 - 9
10.0
rt
21
22x24.4
22x24.4
50
PFLITSCH 22053e 1612
M20x1.5
Brass gland
22053e 1612
15.5 - 11.5
12.0
ws
29
24x26.7
24x26.7
50
PFLITSCH 22553e 1108
M25x1.5
Brass gland
22553e 1108
10.5 - 7
8.0
gr
21
28x31.2
24x26.7
50
PFLITSCH 22553e 1310
M25x1.5
Brass gland
22553e 1310
13 - 9
10.0
rt
21
28x31.2
24x26.7
50
PFLITSCH 22553e 1612
M25x1.5
Brass gland
22553e 1612
15.5 - 11.5
12.0
ws
21
28x31.2
24x26.7
50
PFLITSCH 22554e 1814
M25x1.5
Brass gland
22554e 1814
18 - 14
14.0
bl
35
30x33.5
30x33.5
25
PFLITSCH 22554e 2117
M25x1.5
Brass gland
22554e 2117
20.5 - 17
17.0
br
35
30x33.5
30x33.5
25
PFLITSCH 23254e 1614
M32x1.5
Brass gland
23254e 1614
15.5 - 11.5
14.0
ws
25
35x38
30x33.5
25
PFLITSCH 23254e 1814
M32x1.5
Brass gland
23254e 1814
18 - 14
14.0
bl
25
35x38
30x33.5
25
PFLITSCH 23254e 2117
M32x1.5
Brass gland
23254e 2117
20.5 - 17
17.0
br
25
35x38
30x33.5
25
PFLITSCH 23255e 2520
M32x1.5
Brass gland
23255e 2520
25 - 20
20.0
or
38
40x43.5
40x43.5
10
PFLITSCH 23255e 2823
M32x1.5
Brass gland
23255e 2823
28 - 24
23.0
hg
38
40x43.5
40x43.5
10
PFLITSCH 24055e 2520
M40x1.5
Brass gland
24055e 2520
25 - 20
20.0
or
27
43x47.3
40x43.5
10
PFLITSCH 24055e 2823
M40x1.5
Brass gland
24055e 2823
28 - 24
23.0
hg
27
43x47.3
40x43.5
10
PFLITSCH 24056e 3227
M40x1.5
Brass gland
24056e 3227
32 - 27
28.0
an
39
50x54
50x54
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表