目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UFE closed - Slit sealing inserts
Pflitsch
Cable Gland
Splittable cable gland systems
Slit sealing inserts
Powered by
CAD模型選擇
{pflitsch/1_kabelv/6_geteilte_systeme/3_dicht_geschlitzt/ufe_pg.prj},{NB=PFLITSCH UFE 53pg},{A=M20},{ARTNR=UFE 53pg},{WERKSTOFF=TPE-V},{FARBE=natur},{TEMP=-40 °C / +135 °C},{VE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
A
Connecting thread
ⁿ/ₐ
ARTNR
Item number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
TEMP
Temperature range min./max.
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH UFE 53pg
M20
UFE 53pg
TPE-V
natural
-40 °C / +135 °C
25
PFLITSCH UFE 54pg
M25
UFE 54pg
TPE-V
natural
-40 °C / +135 °C
25
PFLITSCH UFE 55pg
M32
UFE 55pg
TPE-V
natural
-40 °C / +135 °C
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表