目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UFE HD standard - Slit sealing inserts
Pflitsch
Cable Gland
Splittable cable gland systems
Slit sealing inserts
Powered by
CAD模型選擇
{pflitsch/1_kabelv/6_geteilte_systeme/3_dicht_geschlitzt/ufe_54b.prj},{NB=PFLITSCH UFE 54B13(13)},{A=M25},{ARTNR=UFE 54B13},{DB=13.0},{WERKSTOFF=T80s},{FARBE=schwarz},{TEMP=-40 °C / +130 °C},{VE=25},{DBX=13.000},{DBY=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
A
Connecting thread
ⁿ/ₐ
ARTNR
Item number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
TEMP
Temperature range min./max.
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH UFE 54B11(10.5)
M25
UFE 54B11
T80s
black
-40 °C / +130 °C
25
PFLITSCH UFE 54B13(13)
M25
UFE 54B13
T80s
black
-40 °C / +130 °C
25
PFLITSCH UFE 54B16(15.5)
M25
UFE 54B16
T80s
black
-40 °C / +130 °C
25
PFLITSCH UFE 54B18(18)
M25
UFE 54B18
T80s
black
-40 °C / +130 °C
25
PFLITSCH UFE 54B20(20.5)
M25
UFE 54B20
T80s
black
-40 °C / +130 °C
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表