UB120-12GM-E5-V1 - Diffuse and Retroreflective Mode Sensors
Pepperl+Fuchs
Ultrasonic Sensors
Diffuse and Retroreflective Mode Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/ultrasonic20sensors/diffuse20and20retroreflective20mode20sensors/ub120-12gm-e5-v1.prj},{NB=UB120-12GM-E5-V1},{MANUID=UB120-12GM-E5-V1},{AAB866006=120},{BAD858004=30},{BAA038006=-25},{BAD826005=12},{BAA039006=70.00},{BAD856005=70},{BAD900004=52.000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.050},{LENGTH=0.110},{WIDTH=0.055},{DEPTH=0.027},{PRODUCT_PICTURE=../../../_pool_/fc/8a/b201298a_int.png},{DESCSHORT=Ultrasonic sensor UB120-12GM-E5-V1},{EAN=4050143018352},{MANUTYPEDESC=UB120-12GM-E5-V1},{BAD946007=Plastic},{BAD915006=DC},{BAD840006=cylinder, thread},{BAC461010=},{COO=SG},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=188174&LanId=ENG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB866006
max. measuring range -length
[mm]
BAD858004
Open circuit current
[mA]
BAA038006
min. ambient temperature
[°C]
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD826005
Diameter of sensor
[mm]
BAD840006
Housing construction form
ⁿ/ₐ
BAA039006
max. ambient temperature
[°C]
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD900004
Switch frequency
[Hz]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
UB120-12GM-E5-V1
UB120-12GM-E5-V1
Ultrasonic sensor UB120-1...
4050143018352
UB120-12GM-E5-V1
120
30
-25
Plastic
DC
12
cylinder, thread
70.00
70
52.000
1
SG
0.050
0.110
0.055
0.027
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UB120-12GM-U-V1 - Diffuse and Retroreflective Mode Sensors
Pepperl+Fuchs
13.12.2022
INY100DH-F199-IE2-V19 - Inclination Sensors
Pepperl+Fuchs
13.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表