NMB10-18GM65-E0-V1 - Inductive Sensors
Pepperl+Fuchs
Proximity Sensors
Inductive Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/proximity20sensors/inductive20sensors/nmb10-18gm65-e0-v1.prj},{NB=NMB10-18GM65-E0-V1},{MANUID=NMB10-18GM65-E0-V1},{AAS155001=70.00},{AAS160001=-25.00},{BAD815006=10},{BAD826005=18},{BAD856005=65},{BAD900004=240.000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.060},{LENGTH=0.099},{WIDTH=0.049},{DEPTH=0.025},{PRODUCT_PICTURE=../../../_pool_/ef/f9/d404663a_int.png},{DESCSHORT=Inductive sensor NMB10-18GM65-E0-V1},{EAN=4050143231928},{MANUTYPEDESC=NMB10-18GM65-E0-V1},{BAD866007=flush},{AAB504007=Uncoated},{BAD946007=Metal film},{BAD915006=DC},{BAD899008=},{BAD898005=NPN},{BAD840006=cylinder, thread},{BAC461010=stainless steel - 1.4305},{BAD831010=Connector M12},{COO=CZ},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS155001
Maximum operating ambient temperature
[°C]
AAS160001
Minimum operating ambient temperature
[°C]
BAD866007
mechanical installation conditions
ⁿ/ₐ
BAD815006
Switching distance
[mm]
AAB504007
Housing coating
ⁿ/ₐ
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD899008
Design of control element
ⁿ/ₐ
BAD826005
Diameter of sensor
[mm]
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
NMB10-18GM65-E0-V1
NMB10-18GM65-E0-V1
Inductive sensor NMB10-18...
4050143231928
NMB10-18GM65-E0-V1
70.00
-25.00
flush
10
Uncoated
Metal film
DC
18
NPN
cylinder, thread
stainless steel - 1.4305
65
240.000
Connector M12
1
CZ
0.060
0.099
0.049
0.025
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表