NBN25-30GM50-E0-V1-M1 - Inductive Sensors
Pepperl+Fuchs
Proximity Sensors
Inductive Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/proximity20sensors/inductive20sensors/nbn25-30gm50-e0-v1-m1.prj},{NB=NBN25-30GM50-E0-V1-M1},{MANUID=NBN25-30GM50-E0-V1-M1},{AAS155001=85.00},{AAS160001=-40.00},{BAD815006=25},{BAD826005=30},{BAD856005=66},{BAD900004=450.000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.140},{LENGTH=0.050},{WIDTH=0.028},{DEPTH=0.050},{PRODUCT_PICTURE=../../../_pool_/00/a9/d404614a_int.png},{DESCSHORT=Inductive sensor NBN25-30GM50-E0-V1-M1},{EAN=4050143121243},{MANUTYPEDESC=NBN25-30GM50-E0-V1-M1},{BAD866007=not flush},{AAB504007=nickel-plated},{BAD946007=Plastic},{BAD915006=DC},{BAD899008=},{BAD898005=NPN},{BAD840006=cylinder, thread},{BAC461010=Brass},{BAD831010=Connector M12},{COO=CZ},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS155001
Maximum operating ambient temperature
[°C]
AAS160001
Minimum operating ambient temperature
[°C]
BAD866007
mechanical installation conditions
ⁿ/ₐ
BAD815006
Switching distance
[mm]
AAB504007
Housing coating
ⁿ/ₐ
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD899008
Design of control element
ⁿ/ₐ
BAD826005
Diameter of sensor
[mm]
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
NBN25-30GM50-E0-V1-M1
NBN25-30GM50-E0-V1-M1
Inductive sensor NBN25-30...
4050143121243
NBN25-30GM50-E0-V1-M1
85.00
-40.00
not flush
25
nickel-plated
Plastic
DC
30
NPN
cylinder, thread
Brass
66
450.000
Connector M12
1
CZ
0.140
0.050
0.028
0.050
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表