NBB15-U1-A0 - Inductive Sensors
Pepperl+Fuchs
Proximity Sensors
Inductive Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/proximity20sensors/inductive20sensors/nbb15-u1-a0.prj},{NB=NBB15-U1-A0},{MANUID=NBB15-U1-A0},{AAS155001=85.00},{AAS160001=-25.00},{BAD815006=15},{BAD823004=40},{BAD856005=118},{BAD849004=40},{BAD900004=560.000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.240},{LENGTH=0.049},{WIDTH=0.151},{DEPTH=0.048},{PRODUCT_PICTURE=../../../_pool_/9a/b1/d400655a_int.png},{DESCSHORT=Inductive sensor NBB15-U1-A0},{EAN=4050143021222},{MANUTYPEDESC=NBB15-U1-A0},{BAD866007=flush},{BAD946007=Plastic},{BAD915006=DC},{BAD899008=antivalent},{BAD898005=NPN},{BAD840006=Block},{BAC461010=Plastic/metal},{BAD831010=Screw/spring connection},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS155001
Maximum operating ambient temperature
[°C]
AAS160001
Minimum operating ambient temperature
[°C]
BAD866007
mechanical installation conditions
ⁿ/ₐ
BAD815006
Switching distance
[mm]
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD823004
Width of sensor
[mm]
BAD899008
Design of control element
ⁿ/ₐ
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD849004
Height of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
NBB15-U1-A0
NBB15-U1-A0
Inductive sensor NBB15-U1...
4050143021222
NBB15-U1-A0
85.00
-25.00
flush
15
Plastic
DC
40
antivalent
NPN
Block
Plastic/metal
118
40
560.000
Screw/spring connection
1
VN
0.240
0.049
0.151
0.048
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表