您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KFD2-SR2-Ex2.W - Switch Amplifiers
Pepperl+Fuchs
Intrinsic Safety Barriers
Isolated Barriers
K-System
Switch Amplifiers
Powered by
CAD模型選擇
{pepperl_fuchs/intrinsic20safety20barriers/isolated20barriers/k-system/switch20amplifiers/kfd2-sr2-ex2.w.prj},{NB=KFD2-SR2-Ex2.W},{MANUID=KFD2-SR2-Ex2.W},{AAP507002=1.000},{AAB426007=2.00000},{AAB968006=19.00000},{BAF016004=20},{AAP380002=2},{BAB577006=115},{BAA020007=119},{AAB834006=30.00000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.160},{LENGTH=0.120},{WIDTH=0.125},{DEPTH=0.030},{PRODUCT_PICTURE=../../../_pool_/47/02/d450729a_int.png},{DESCSHORT=Switch Amplifier KFD2-SR2-Ex2.W},{EAN=4050143347384},{MANUTYPEDESC=KFD2-SR2-Ex2.W},{BAG640006=DIN track},{AAB371007=active},{AAO382006=SIL 2},{BAD831010=Screw connection},{COO=ID},{CTC=8536 4900 990 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAP507002
Number of inputs according to NAMUR
ⁿ/ₐ
AAB426007
Output circuit relay change-over
[1]
AAB968006
min. rated supply voltage with DC
[V]
BAG640006
Assembly type
ⁿ/ₐ
BAF016004
Width
[mm]
AAB371007
Type of voltage supply
ⁿ/ₐ
AAP380002
number of channels
ⁿ/ₐ
BAB577006
Depth
[mm]
BAA020007
Height
[mm]
AAO382006
Functional safety (SIL)
ⁿ/ₐ
BAD831010
Design of electrical connection
ⁿ/ₐ
AAB834006
max. rated supply voltage with DC
[V]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
KFD2-SR2-Ex2.W
KFD2-SR2-Ex2.W
Switch Amplifier KFD2-SR2...
4050143347384
KFD2-SR2-Ex2.W
1.000
2.00000
19.00000
DIN track
20
active
2
115
119
SIL 2
Screw connection
30.00000
1
ID
0.160
0.120
0.125
0.030
8536 4900 990 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表