目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PSXE - Plates for inserts
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/psxe.prj},{NB=PSXE 396x496-56-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=396x496},{S=56},{SX=56,66,76,96,106,116,146},{MAT=1},{FT=Rettificata},{A=496},{AX=496.000},{B=426},{E=396},{EX=396.000},{F=322},{D1=46},{D2=40},{SM=2.0},{SM1=2.0},{T=7.5},{X1=26},{X2=22},{X3=12},{TIP=22},{VER=1.000},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
D1
ø
[mm]
D2
ø
[mm]
SM
[mm]
T
[mm]
X1
[mm]
X2
[mm]
X3
[mm]
PSXE 156x156-46 (1)
156x156
Grinded
156
120
156
110
27
22
2.0
5.5
20
22
8
PSXE 156x196-46 (1)
156x196
Grinded
196
160
156
110
27
22
2.0
5.5
20
22
8
PSXE 156x246-46 (1)
156x246
Grinded
246
210
156
110
27
22
2.0
5.5
20
22
8
PSXE 156x296-46 (1)
156x296
Grinded
296
260
156
110
27
22
2.3
5.5
20
22
8
PSXE 156x346-46 (1)
156x346
Grinded
346
310
156
110
27
22
2.3
5.5
20
22
8
PSXE 196x196-46 (1)
196x196
Grinded
196
160
196
150
27
22
2.0
5.5
20
22
8
PSXE 196x246-46 (1)
196x246
Grinded
246
210
196
150
27
22
2.0
5.5
20
22
8
PSXE 196x296-46 (1)
196x296
Grinded
296
260
196
150
27
22
2.0
5.5
20
22
8
PSXE 196x346-46 (1)
196x346
Grinded
346
310
196
150
27
22
2.0
5.5
20
22
8
PSXE 196x396-46 (1)
196x396
Grinded
396
346
196
140
33
28
2.3
6.5
20
22
8
PSXE 196x446-46 (1)
196x446
Grinded
446
396
196
140
33
28
2.3
6.5
20
22
8
PSXE 246x246-46 (1)
246x246
Grinded
246
196
246
190
33
28
2.0
6.5
20
22
10
PSXE 246x296-46 (1)
246x296
Grinded
296
246
246
190
33
28
2.0
6.5
20
22
10
PSXE 246x346-46 (1)
246x346
Grinded
346
296
246
190
33
28
2.0
6.5
20
22
10
PSXE 246x396-46 (1)
246x396
Grinded
396
346
246
190
33
28
2.0
6.5
20
22
10
PSXE 246x446-46 (1)
246x446
Grinded
446
396
246
190
33
28
2.3
6.5
20
22
10
PSXE 246x496-46 (1)
246x496
Grinded
496
446
246
190
33
28
2.3
6.5
20
22
10
PSXE 296x296-46 (1)
296x296
Grinded
296
236
296
234
39
34
2.0
7.5
20
22
10
PSXE 296x346-46 (1)
296x346
Grinded
346
286
296
234
39
34
2.0
7.5
20
22
10
PSXE 296x396-46 (1)
296x396
Grinded
396
336
296
234
39
34
2.0
7.5
20
22
10
PSXE 296x446-46 (1)
296x446
Grinded
446
386
296
234
39
34
2.0
7.5
20
22
10
PSXE 296x496-46 (1)
296x496
Grinded
496
436
296
234
39
34
2.3
7.5
20
22
10
PSXE 296x546-46 (1)
296x546
Grinded
546
486
296
234
39
34
2.3
7.5
20
22
10
PSXE 346x346-56 (1)
346x346
Grinded
346
286
346
280
39
34
2.0
7.5
20
22
12
PSXE 346x396-56 (1)
346x396
Grinded
396
336
346
280
39
34
2.0
7.5
20
22
12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表