目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-7 - Steel extractable bush
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-7 Steel extractable bush
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ebu_7/ebu7.prj},{NB=EBU-7- 30 x 44(C)},{IDNR=},{TYP=EBU-7},{TOLLERANZA=+0.008/+0.012},{D=30},{T=C},{D1=45},{D3=53},{ESECUZIONE=Temperato per induzione, rettificato, lappato},{MATERIALE=UNI 16 Ni CR 4},{DUREZZA=HRC 60-62},{DX=30,32},{A=31.2},{B=38.7},{N=3},{VITI=M8x20},{LC=44},{LM=60},{LL=90},{D2C=45},{D2M=48},{D2L=48},{L1C=29},{L1M=26},{L1L=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TOLLERANZA
Tolerance D
[mm]
L
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
A
Encumbered
[mm]
B
Encumbered
[mm]
N
clamps
ⁿ/ₐ
VITI
Screws for fixing hole
ⁿ/ₐ
EBU-7- 18 x 33
EBU-7
+0.006/+0.010
33
28
29
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
21.7
29.2
3
M8x20
EBU-7- 24 x 37
EBU-7
+0.006/+0.010
37
38
38
44
22
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
26.7
34.2
3
M8x20
EBU-7- 30 x 44
EBU-7
+0.008/+0.012
44
45
45
53
29
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
31.2
38.7
3
M8x20
EBU-7- 40 x 52
EBU-7
+0.008/+0.012
52
54
55
63
37
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
36.2
43.7
3
M8x20
EBU-7- 50 x 62
EBU-7
+0.008/+0.012
62
65
70
79
47
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
44.2
51.7
3
M8x20
EBU-7- 63 x 75
EBU-7
+0.008/+0.012
75
81
83
92
60
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
50.7
58.2
3
M8x20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表