目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-4B - Smooth bush with bronze bank
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-4B Smooth bush with bronze bank
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ebu_4b/ebu4b.prj},{NB=EBU-4B- 30 x 80},{IDNR=},{TYP=EBU-4B},{TOLLERANZA=+0.008/+0.012},{D1=30},{D2=45},{SERIE=1},{ESECUZIONE=Cementato, temperato, rettificato, lappato},{MATERIALE=UNI 16 Ni Cr 4 / Bronze},{DUREZZA=HRC 60-62},{D1X=30,31},{SER='1','Normale','2','Corta'},{L1=80},{L2=55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TOLLERANZA
Tolerance D1
ⁿ/ₐ
D2
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EBU-4B- 24 x 70
EBU-4B
+0.006/+0.010
36
70
Carburized, hardened, gri...
UNI 16 Ni Cr 4 / Bronze
HRC 60-62
EBU-4B- 30 x 80
EBU-4B
+0.008/+0.012
45
80
Carburized, hardened, gri...
UNI 16 Ni Cr 4 / Bronze
HRC 60-62
EBU-4B- 40 x 100
EBU-4B
+0.008/+0.012
55
100
Carburized, hardened, gri...
UNI 16 Ni Cr 4 / Bronze
HRC 60-62
EBU-4B- 50 x 100
EBU-4B
+0.008/+0.012
70
100
Carburized, hardened, gri...
UNI 16 Ni Cr 4 / Bronze
HRC 60-62
EBU-4B- 63 x 100
EBU-4B
+0.008/+0.012
85
100
Carburized, hardened, gri...
UNI 16 Ni Cr 4 / Bronze
HRC 60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表