目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EVR-2 - Guiding shoulder screw
Pedrotti
Normalised
Standard elements for injection and die casting molds
EVR-2 Guiding shoulder screw
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/evr_2/evr_2_asmtab.prj},{NB=EVR-2 - M8x20},{TYP=EVR-2 },{M=M8},{NDM=8.000},{K=6.5},{D1=12.5},{D2=19},{L=20},{C=4},{D3=13},{D4=13.2},{D5=8.1},{D6=8.1},{D7=8},{L2=8},{S=2},{SM=0.63},{SW=6},{T=4.5},{PPATH=evr_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
M
Diameter
ⁿ/ₐ
K
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
C
Length
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S
Length
[mm]
SM
Length
[mm]
SW
Width across flat
[mm]
T
Length
[mm]
EVR-2 - M6x15
EVR-2
M6
6
10
15
3.5
10
10.2
6.1
6.1
6.5
25
6
22.5
2
0.5
5
3.5
EVR-2 - M8x20
EVR-2
M8
6.5
12.5
19
4
13
13.2
8.1
8.1
8
30
8
27
2
0.63
6
4.5
EVR-2 - M10x20
EVR-2
M10
7.5
15
23
4.5
15.8
16.3
10.1
10.1
10
35
10
31.5
2.5
0.75
8
5.5
EVR-2 - M12x30
EVR-2
M12
9
17.5
27
5
18
18.4
12.2
12.4
12.5
45
12
30
3
0.83
10
6.5
EVR-2 - M16x40
EVR-2
M16
11
23
34
6
24
24.5
16.1
16.3
17
60
16
38
3
1
14
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表