目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EPRF - Threaded extension
Pedrotti
Normalised
Standard elements for injection and die casting molds
EPRF Threaded extension
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eprf/eprf.prj},{NB=EPRF-3x50},{TYP=EPRF},{COD=EPRF-3},{D1=1/8\"},{NDM1=9.728},{D2=1/4\"},{NDM2=13.157},{D3=8.5},{D4=13.8},{L1=11},{L2=12},{SM=1.0},{SW=14},{L=50},{L3=13},{L4=14},{R=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
SM
[mm]
SW
[mm]
L3
Lenght
[mm]
L4
Lenght
[mm]
R
Radius
[mm]
EPRF-1x50
EPRF
EPRF-1
1/8"
1/8"
6.0
10.5
11
12
1.0
14
13
14
0.5
EPRF-2x50
EPRF
EPRF-2
1/4"
1/8"
6.0
10.5
13
12
1.2
17
16
14
0.5
EPRF-3x50
EPRF
EPRF-3
1/8"
1/4"
8.5
13.8
11
12
1.0
14
13
14
0.0
EPRF-4x50
EPRF
EPRF-4
1/4"
1/4"
8.5
13.8
13
12
1.2
17
16
14
0.5
EPRF-5x50
EPRF
EPRF-5
3/8"
1/4"
8.5
13.8
15
12
1.4
21
19
14
0.5
EPRF-6x50
EPRF
EPRF-6
3/8"
3/8"
10.5
17.5
15
12
1.4
21
19
14
0.0
EPRF-7x50
EPRF
EPRF-7
1/4"
3/8"
8.5
17.5
13
12
1.2
19
16
14
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表