您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECQ - Square pillar with guides - complete set
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECQ Square pillar with guides - complete set
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ecq/ecq_asmtab.prj},{NB=ECQ 63x32x112},{TYP=ECQ},{A=63},{B=32},{L=112},{LX=112,150,175,200,250,300,350},{E=32},{L1=56},{R=8},{D1=11.0},{D2=18},{T=11.0},{L2=30},{L3=15},{L4=26},{L5=16},{L6=30},{C=16.0},{H=11.0},{X=0.4},{Y=9.0},{PPATH=ecq_asmtmp.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
ⁿ/ₐ
A
Width
[mm]
B
Height
[mm]
LX
[mm]
E
Width
[mm]
L1
Length
[mm]
R
Radius
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
T
Length
[mm]
L2
Width
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Width
[mm]
L6
Length
[mm]
C
Width
[mm]
H
Width
[mm]
X
Length
[mm]
Y
Length
[mm]
ECQ 32x22x70
ECQ
32
22
70,90,112,125,150,175,200...
20
36
6
6.6
11
6.8
14
9
18
10
16
9.0
6.5
0.3
6.5
ECQ 50x30x90
ECQ
50
30
90,125,150,175,200,250,30...
25
46
8
9.0
15
9.0
24
12
21
11
24
15.0
11.0
0.4
9.5
ECQ 63x32x112
ECQ
63
32
112,150,175,200,250,300,3...
32
56
8
11.0
18
11.0
30
15
26
16
30
16.0
11.0
0.4
9.0
ECQ 80x35x112
ECQ
80
35
112,150,175,200,250,300,3...
35
56
8
11.0
18
11.0
44
15
26
16
30
17.5
13.0
0.4
9.0
ECQ 100x50x175
ECQ
100
50
175,200,250,300,350
40
76
8
13.5
20
13.0
55
18
32
17
40
25.0
20.0
0.4
9.0
ECQ 120x65x200
ECQ
120
65
200,250,300,350,400
45
86
8
13.5
20
13.0
75
20
35
20
50
45.0
28.0
0.4
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ECQ-Q2 - Guides for square pillar
Pedrotti
28.09.2021
ECO-2LC - Guide pillar without oil grooves for slides
Pedrotti
29.09.2021
DAP - Pressfusion moulds daters
PlaSteel
17.06.2021
DAP-.. - Date stamp for die casting moulds
ERMANNO BALZI
07.10.2021
DAP-.. - Date stamp for die casting moulds
ERMANNO BALZI
07.10.2021
R0327 - Parallel interlock - R18
PlaSteel
04.06.2019
GPV - Coated prismatici side centering
Pedrotti
29.09.2021
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表