目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECP - Centering unit with position
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECP Centering unit with position
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ecp/ecp_asmtab.prj},{NB=ECP-42},{TYP=ECP},{COD=ECP-42},{D1=42},{D2=5},{D3=11},{D4=30},{H1=11.5},{H2=45.5},{L1=14.5},{L2=15.5},{L3=5.5},{L4=18.5},{L5=22.5},{L6=23.0},{E=7},{M=M10},{T=20},{T1=22},{DNM=10.000},{KDM=8.376},{PPATH=ecp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
E
Hole depth
[mm]
M
Thread
ⁿ/ₐ
T
Thread lenght
[mm]
T1
Thread lenght
[mm]
ECP-30
ECP
ECP-30
30
4
11
18
7.5
35.5
10.5
11.5
4.5
16.5
18.0
18.5
5
M10
20
22
ECP-42
ECP
ECP-42
42
5
11
30
11.5
45.5
14.5
15.5
5.5
18.5
22.5
23.0
7
M10
20
22
ECP-54
ECP
ECP-54
54
6
13
42
16.5
55.5
17.5
18.5
7.5
20.5
29.5
30.0
8
M12
25
27
ECP-80
ECP
ECP-80
80
8
17
68
21.5
75.5
27.5
28.5
7.5
25.5
41.5
42.0
11
M16
30
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表