目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EA-4 - Limiting screw
Pedrotti
Normalised
Standard elements for injection and die casting molds
EA-4 Limiting screw
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ea_4/ea_4.prj},{NB=EA-4- 16x15},{TYP=EA-4},{D1=16},{M=M10},{SW=8},{H=5},{L1=15},{L=15},{DNM=10.000},{KDM=8.160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
H
Height
[mm]
L1
Length
[mm]
EA-4- 10x15
EA-4
10
M6
5
4
10
EA-4- 16x15
EA-4
16
M10
8
5
15
EA-4- 20x20
EA-4
20
M12
10
6
18
EA-4- 25x30
EA-4
25
M16
14
9
24
EA-4- 30x30
EA-4
30
M20
16
11
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表