目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EA-2 - Table bank
Pedrotti
Normalised
Standard elements for injection and die casting molds
EA-2 Table bank
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ea_2/ea_2.prj},{NB=EA-2- 20-Cementato, temperato, rettificato},{IDNR=},{TYP=EA-2},{D1=20},{D2=5.3},{D3=10.5},{L=5},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
EA-2- 18
EA-2
18
4.3
8.5
3
Carburized, hardened, gri...
UNI 16 Ni Cr 4
EA-2- 20
EA-2
20
5.3
10.5
5
Carburized, hardened, gri...
UNI 16 Ni Cr 4
EA-2- 26
EA-2
26
4.3
8.5
4
Carburized, hardened, gri...
UNI 16 Ni Cr 4
EA-2- 28
EA-2
28
4.3
8.5
3
Carburized, hardened, gri...
UNI 16 Ni Cr 4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表