目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
DEV-1 - Deflecting element
Pedrotti
Normalised
Standard elements for injection and die casting molds
DEV-1 Deflecting element
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/dev_1/dev_1_asmtab.prj},{NB=DEV-1 - 8},{TYP=DEV-1},{A=14},{B=32},{C=11},{D=8},{E=18},{G1=24},{G2=6},{M=11},{K1=26},{K2=8},{RA=7},{RB=3},{RC=4},{PPATH=dev_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
E
[mm]
G1
[mm]
G2
[mm]
M
[mm]
K1
[mm]
K2
[mm]
RA
[mm]
RB
[mm]
RC
[mm]
DEV-1 - 6
DEV-1
12
28
9
6
16
22
6
9
22
6
6
3
3
DEV-1 - 8
DEV-1
14
32
11
8
18
24
6
11
26
8
7
3
4
DEV-1 - 10
DEV-1
16
36
12
10
20
24
6
13
30
10
8
3
5
DEV-1 - 12
DEV-1
18
40
15
12
22
30
8
15
34
12
9
4
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表