Pivot brackets with rigid bearing AB7 - 32-125
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Series P1P Compact according to ISO 21287- 20-100mm
Accessories P1P 20-100mm
Powered by
CAD模型選擇
{parker_origa/aktorik/kompaktzylinder/p1p/zubehoerp1p/p1c-4_kmd.prj},{NB=P1C-4MMD Lagerbock},{IDNR=P1C-4MMD},{ZYL=50.000},{WEIGHT=0.150},{CK=12.000},{S5=9.000},{K1=50.000},{K2=65.000},{G1=33.000},{G2=30.000},{EM=31.000},{G3=45.000},{CA=45.000},{H6=12.000},{R1=13.000},{A=61.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Order-no
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
WEIGHT
Weight
[kg]
CK
H9
[mm]
S5
H13
[mm]
K1
JS14
[mm]
K2
[mm]
G1
JS14
[mm]
G2
JS14
[mm]
EM
[mm]
G3
[mm]
CA
JS15
[mm]
H6
[mm]
R1
[mm]
P1C-4KMD Pivot brackets w...
P1C-4KMD
32.000
0.060
10.000
6.600
38.000
51.000
21.000
18.000
25.500
31.000
32.000
8.000
10.000
P1C-4LMD Pivot brackets w...
P1C-4LMD
40.000
0.080
12.000
6.600
41.000
54.000
24.000
22.000
27.000
35.000
36.000
10.000
11.000
P1C-4MMD Pivot brackets w...
P1C-4MMD
50.000
0.150
12.000
9.000
50.000
65.000
33.000
30.000
31.000
45.000
45.000
12.000
13.000
P1C-4NMD Pivot brackets w...
P1C-4NMD
63.000
0.200
16.000
9.000
52.000
67.000
37.000
35.000
39.000
50.000
50.000
12.000
15.000
P1C-4PMD Pivot brackets w...
P1C-4PMD
80.000
0.330
16.000
11.000
66.000
86.000
47.000
40.000
49.000
60.000
63.000
14.000
15.000
P1C-4QMD Pivot brackets w...
P1C-4QMD
100.000
0.490
20.000
11.000
76.000
96.000
55.000
50.000
59.000
70.000
71.000
15.000
19.000
P1C-4RMD Pivot brackets w...
P1C-4RMD
125.000
1.020
25.000
14.000
94.000
124.000
70.000
60.000
69.000
90.000
90.000
20.000
22.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表