P5GL - 10-25 mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Handling products
Powered by
CAD模型選擇
{parker_origa/aktorik/handlingproducts/p5gl.prj},{NB=P5GL-016MSG180B (0)},{IDNR=P5GL-016MSG180B},{ZYL=16.00},{GRIPPER=0},{A=38.00},{B=69.00},{BB=84.00},{C=55.50},{D=41.00},{EE=3H9},{EE1=3.00},{EA=3.00},{EB=4.00},{ED=15.00},{F=2.50},{G=12.00},{H=30.00},{I=30.00},{J=8.00},{K=18.00},{L=20.00},{M=28.00},{MA=8.00},{MM=M4 x 0,7},{MM1=4.00},{N1=25.00},{N2=7.00},{O=28.50},{P=5.00},{Q=8.00},{QH=3.40},{QQ=M3 x 0,5},{QQ1=3.00},{R=14.00},{TT=M5 x 0,8 x 5 depth},{TT1=5.00},{TT2=5.00},{UA=5.00},{UU=M4 x 0,7},{UU1=4.00},{W=20.00},{X=33.00},{XA=8.00},{XX=M4 x 0,7},{XX1=4.00},{Y=12.00},{YY=4.50},{ZA=1.50},{ZZ=17H9},{ZZ1=17.00},{Z1=7.00},{Z2=4.00},{W1=16.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Order-No.
ⁿ/ₐ
ZYL
[mm]
A
[mm]
B
[mm]
BB
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
EA
[mm]
EB
[mm]
ED
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
MA
[mm]
MM
ⁿ/ₐ
N1
[mm]
N2
[mm]
O
[mm]
P
[mm]
Q
[mm]
QH
[mm]
QQ
ⁿ/ₐ
R
[mm]
TT
ⁿ/ₐ
UA
[mm]
UU
ⁿ/ₐ
W
[mm]
X
[mm]
XA
[mm]
XX
ⁿ/ₐ
Y
[mm]
YY
[mm]
ZA
[mm]
ZZ
ⁿ/ₐ
Z1
[mm]
Z2
[mm]
P5GL-010MSG180B
P5GL-010MSG180B
10.00
30.00
58.00
71.00
47.50
35.00
3H9
3.00
4.00
9.00
2.00
9.00
24.00
24.00
3.00
13.00
18.00
22.00
6.00
M3 x 0,5
23.00
7.00
23.50
4.00
6.00
3.40
M3 x 0,5
12.00
M5 x 0,8 x 5 depth
4.00
M3 x 0,5
15.00
30.00
6.00
M3 x 0,5
9.00
3.40
1.50
11H9
6.00
3.00
P5GL-016MSG180B
P5GL-016MSG180B
16.00
38.00
69.00
84.00
55.50
41.00
3H9
3.00
4.00
15.00
2.50
12.00
30.00
30.00
8.00
18.00
20.00
28.00
8.00
M4 x 0,7
25.00
7.00
28.50
5.00
8.00
3.40
M3 x 0,5
14.00
M5 x 0,8 x 5 depth
5.00
M4 x 0,7
20.00
33.00
8.00
M4 x 0,7
12.00
4.50
1.50
17H9
7.00
4.00
P5GL-020MSG180B
P5GL-020MSG180B
20.00
48.00
86.00
106.00
69.00
50.00
4H9
4.00
5.00
19.00
3.00
16.00
36.00
38.00
12.00
20.00
25.00
36.00
10.00
M5 x 0,8
32.00
8.00
37.00
8.00
10.00
4.50
M4 x 0,7
18.00
M5 x 0,8 x 5 depth
8.00
M5 x 0,8
26.00
42.00
10.00
M5 x 0,8
14.00
5.50
1.50
21H9
9.00
5.00
P5GL-025MSG180B
P5GL-025MSG180B
25.00
58.00
107.00
131.00
86.00
60.00
4H9
4.00
5.00
23.00
3.00
18.00
42.00
46.00
14.00
24.00
30.00
45.00
12.00
M6 x 1
42.00
8.00
45.00
10.00
12.00
5.50
M5 x 0,8
22.50
M5 x 0,8 x 5 depth
10.00
M6 x 1
30.00
50.00
12.00
M6 x 1
16.00
6.60
1.50
26H9
12.00
6.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表