Clevis Mounting - OSP-E--B,..SB und ST
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
Accessories for OSPE
Ausgleichselemente
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/zubehoerospe/trunnionmtg/beweglicher_mitnehmer.prj},{NB=HO-20096 32Mitnehmer(0,00)},{D=32},{VERSION=0},{NNHO=0},{NNVE=0},{J=152.000},{Q=25.000},{T=6.000},{R=6.600},{HH=6.000},{KK=68.000},{LL=50.000},{MM=28.000},{NN=2.000},{OO=13.000},{PP=62.000},{SS=60.000},{ST=46.000},{TT=40.000},{UU=30.000},{MN1=15.900},{MN2=6.000},{MN3=18.000},{MN4=125.000},{MN5=22.000},{MN6=36.000},{MN7=125.000},{MN8=36.000},{MN9=12.000},{BA1=17.500},{BA2=27.000},{D1=6.600},{W1=60.000},{IDNR1=20096},{IDNR2=20094},{D2=12.400},{FORM=A},{AR=0.000},{AS=0.000},{M=0.000},{V=0.000},{Z=0.000},{A=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D
Piston Diameter
[mm]
J
[mm]
Q
[mm]
T
[mm]
R
[mm]
HH
[mm]
KK
[mm]
LL
[mm]
MM
[mm]
NN
[mm]
OO
[mm]
PP
[mm]
SS
[mm]
ST
[mm]
TT
[mm]
UU
[mm]
D2
[mm]
FORM
ⁿ/ₐ
AR
[mm]
AS
[mm]
M
[mm]
V
[mm]
Z
[mm]
A
[mm]
PO-0 10Clevis Mounting(0,...
10
0.000
0.000
0.000
0.000
0.000
26.000
18.500
11.500
1.000
0.000
24.000
20.000
0.000
0.000
0.000
0.000
B
2.000
27.000
22.500
3.500
65.000
0.000
PO-20462 16Clevis Mountin...
16
69.000
10.000
4.000
4.500
3.000
34.000
26.600
10.000
1.000
8.500
26.000
28.000
20.000
10.000
11.000
7.400
A
0.000
0.000
0.000
0.000
0.000
23.000
PO-20005 25Clevis Mountin...
25
117.000
16.000
5.000
5.500
3.500
52.000
39.000
19.000
2.000
9.000
38.000
40.000
30.000
16.000
21.000
10.300
A
0.000
0.000
0.000
0.000
0.000
31.000
PO-20096 32Clevis Mountin...
32
152.000
25.000
6.000
6.600
6.000
68.000
50.000
28.000
2.000
13.000
62.000
60.000
46.000
40.000
30.000
12.400
A
0.000
0.000
0.000
0.000
0.000
38.000
PO-20024 40Clevis Mountin...
40
152.000
25.000
6.000
0.000
6.000
74.000
56.000
28.000
2.000
13.000
62.000
60.000
46.000
0.000
30.000
0.000
A
0.000
0.000
0.000
0.000
0.000
46.000
PO-20097 50Clevis Mountin...
50
200.000
25.000
6.000
0.000
6.000
79.000
61.000
28.000
2.000
13.000
62.000
60.000
46.000
0.000
30.000
0.000
A
0.000
0.000
0.000
0.000
0.000
55.000
PO-20466 63Clevis Mountin...
63
256.000
37.000
8.000
0.000
8.000
100.000
76.000
34.000
3.000
17.000
80.000
80.000
65.000
0.000
37.000
0.000
A
0.000
0.000
0.000
0.000
0.000
68.000
PO-20477 80Clevis Mountin...
80
348.000
38.000
10.000
0.000
8.000
122.000
96.000
42.000
3.000
16.000
88.000
90.000
70.000
0.000
42.000
0.000
A
0.000
0.000
0.000
0.000
0.000
88.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表