目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
SSL A - Components, DIN 3015, part 1, hexagon head
Parker
ERMETO Tube clamps
Tube clamps series A (Light construction series), DIN 3015-1
Powered by
CAD模型選擇
{parker/s/01/parker_ssla.prj},{NB=SSLA3X(3)},{ERMETO=SSLA3X},{INFO=PDF Link},{SG=3},{D=M6},{L=40},{B=22.000},{HIDE=1},{WEIGHT=0.00930},{ERMETO2=SSLA3X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
D
Lenght
[mm]
L
Lenght
[mm]
B
[mm]
WEIGHT
Weight
[kg]
Components, DIN 3015, par...
SSL10X
0
M6
30
12.000
9999.99999
Components, DIN 3015, par...
SSLA/SSB1X
2
M6
35
17.000
9999.99999
Components, DIN 3015, par...
SSLA3X
3
M6
40
22.000
0.00930
Components, DIN 3015, par...
SSLA4X
4
M6
45
27.000
0.01000
Components, DIN 3015, par...
SSLA5X
5
M6
60
42.000
0.01360
Components, DIN 3015, par...
SSLA6X
6
M6
70
42.000
0.01440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表