目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RA...16 - Rohrschellen Serie A, 2 Schellenhälften mit Deckplate und Sechskantschrauben
Parker
ERMETO Tube clamps
Tube clamps series A (Light construction series), DIN 3015-1
Powered by
CAD模型選擇
{parker/s/01/parker_din_3015_16_assmtab.prj},{NB=RAPG16-657 Rohrschellen Serie A},{ERMETO=RAPG16-657},{INFO=PDF Link},{SG=6},{RAD=57.0},{RNW=G 1 1/2},{RADZ=2 1/4},{MTR=Innen glatt},{BZ1=16-657},{B=86},{C=66},{D=66},{E=33.0},{V=42.000},{PPATH=parker_din_3015_16_sch.prj},{WEIGHT=9999.99999},{MTRVIS=Innen glatt},{ERMETO2=RAPG16-657}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
RAD
Tube O.D.
[mm]
RNW
Tube NB
ⁿ/ₐ
RADZ
Tube O.D.
[Zoll]
MTR
Material
ⁿ/ₐ
BZ1
Order code1
[mm]
B
Lenght
[mm]
C
Height
[mm]
D
Lenght
[mm]
E
Height
[mm]
V
[mm]
WEIGHT
Weight
[kg]
RAA16-006 Rohrschellen Se...
RAA16-006
0
6.0
G 1/8
1/4
Aluminium
16-006
28
27
0
13.5
1.000
9999.99999
RAA16-006.4 Rohrschellen ...
RAA16-006.4
0
6.4
G 1/8
1/4
Aluminium
16-006.4
28
27
0
13.5
2.000
9999.99999
RAA16-008 Rohrschellen Se...
RAA16-008
0
8.0
G 1/8
5/16
Aluminium
16-008
28
27
0
13.5
3.000
9999.99999
RAA16-009.5 Rohrschellen ...
RAA16-009.5
0
9.5
G 1/8
3/8
Aluminium
16-009.5
28
27
0
13.5
4.000
9999.99999
RAA16-010 Rohrschellen Se...
RAA16-010
0
10.0
G 1/8
3/8
Aluminium
16-010
28
27
0
13.5
5.000
9999.99999
RAA16-012 Rohrschellen Se...
RAA16-012
0
12.0
G 1/8
3/8
Aluminium
16-012
28
27
0
13.5
6.000
9999.99999
RAA16-106 Rohrschellen Se...
RAA16-106
1
6.0
G 1/8
3/8
Aluminium
16-106
34
27
20
13.5
7.000
9999.99999
RAA16-106.4 Rohrschellen ...
RAA16-106.4
1
6.4
G 1/8
1/4
Aluminium
16-106.4
34
27
20
13.5
8.000
9999.99999
RAA16-108 Rohrschellen Se...
RAA16-108
1
8.0
G 1/8
5/16
Aluminium
16-108
34
27
20
13.5
9.000
9999.99999
RAA16-109.5 Rohrschellen ...
RAA16-109.5
1
9.5
G 1/8
3/8
Aluminium
16-109.5
34
27
20
13.5
10.000
0.07600
RAA16-110 Rohrschellen Se...
RAA16-110
1
10.0
G 1/8
3/8
Aluminium
16-110
34
27
20
13.5
11.000
9999.99999
RAA16-112 Rohrschellen Se...
RAA16-112
1
12.0
G 1/8
3/8
Aluminium
16-112
34
27
20
13.5
12.000
9999.99999
RAA16-212.7 Rohrschellen ...
RAA16-212.7
2
12.7
G 1/8
1/2
Aluminium
16-212.7
40
33
26
16.5
13.000
9999.99999
RAA16-213.5 Rohrschellen ...
RAA16-213.5
2
13.5
G 1/4
1/2
Aluminium
16-213.5
40
33
26
16.5
14.000
9999.99999
RAA16-214 Rohrschellen Se...
RAA16-214
2
14.0
G 1/4
1/2
Aluminium
16-214
40
33
26
16.5
15.000
9999.99999
RAA16-215 Rohrschellen Se...
RAA16-215
2
15.0
G 1/4
1/2
Aluminium
16-215
40
33
26
16.5
16.000
0.10400
RAA16-216 Rohrschellen Se...
RAA16-216
2
16.0
G 1/4
5/8
Aluminium
16-216
40
33
26
16.5
17.000
9999.99999
RAA16-217.2 Rohrschellen ...
RAA16-217.2
2
17.2
G 3/8
5/8
Aluminium
16-217.2
40
33
26
16.5
18.000
9999.99999
RAA16-218 Rohrschellen Se...
RAA16-218
2
18.0
G 3/8
5/8
Aluminium
16-218
40
33
26
16.5
19.000
2.55000
RAA16-319 Rohrschellen Se...
RAA16-319
3
19.0
G 3/8
3/4
Aluminium
16-319
48
35
33
17.5
20.000
9999.99999
RAA16-320 Rohrschellen Se...
RAA16-320
3
20.0
G 3/8
3/4
Aluminium
16-320
48
35
33
17.5
21.000
9999.99999
RAA16-321.3 Rohrschellen ...
RAA16-321.3
3
21.3
G 1/2
3/4
Aluminium
16-321.3
48
35
33
17.5
22.000
0.11000
RAA16-322 Rohrschellen Se...
RAA16-322
3
22.0
G 1/2
3/4
Aluminium
16-322
48
35
33
17.5
23.000
9999.99999
RAA16-323 Rohrschellen Se...
RAA16-323
3
23.0
G 1/2
3/4
Aluminium
16-323
48
35
33
17.5
24.000
9999.99999
RAA16-325 Rohrschellen Se...
RAA16-325
3
25.0
G 1/2
1
Aluminium
16-325
48
35
33
17.5
25.000
9999.99999
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表