目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
VKA3 - Test Point with threaded connection M16x2 for cones
Parker
PARKER SensoControl ® Test Points
Test point with threaded connection M 16x2
Powered by
CAD模型選擇
{parker/q/02/vka3.prj},{NB=Messkupplung Messanschluss mit Schraubkupplung M16 x 2 fuer Konen VKA3/38SCF},{IDNR=},{ZFACTOR=0.600},{ZOOM=0.400},{ZFACTOR1=2.600},{ZOOM1=1.775},{ERMETO=VKA3/38SCF},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAUREIHE=S},{D1=38},{T1=M52x2},{NDT1=52.000},{P1=2.000},{L1=81.000},{S1=60.000},{S2=17.000},{FORM=B},{AUSF=2.000},{DK=37.550},{DZ=43.000},{DZK=38.000},{L2=33.150},{LD=17.050},{L4=16.100},{X=7.500},{LM=32.500},{LDM=19.500},{SS=2.400},{LO=4.675},{PTL=0.500},{PTL1=0.300},{WEIGHT=0.70700},{ERMETO2=VKA3/38SCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
L1
Overall length
[mm]
S1
HEX Tube Fitting
[mm]
S2
HEX Body
[mm]
FORM
Design
ⁿ/ₐ
WEIGHT
Weight
[kg]
EO Test Point with thread...
VKA3/06LCF
Steel
L
6
M12x1,5
51.000
14.000
17.000
A
0.08300
EO Test Point with thread...
VKA3/08LCF
Steel
L
8
M14x1,5
51.000
17.000
17.000
A
0.09060
EO Test Point with thread...
VKA3/10LCF
Steel
L
10
M16x1,5
53.000
19.000
17.000
A
0.09320
EO Test Point with thread...
VKA3/12LCF
Steel
L
12
M18x1,5
53.000
22.000
17.000
A
0.10400
EO Test Point with thread...
VKA3/15LCF
Steel
L
15
M22x1,5
59.000
27.000
17.000
B
0.12940
EO Test Point with thread...
VKA3/18LCF
Steel
L
18
M26x1,5
59.000
32.000
17.000
B
0.16900
EO Test Point with thread...
VKA3/22LCF
Steel
L
22
M30x2
60.000
36.000
17.000
B
0.23000
EO Test Point with thread...
VKA3/28LCF
Steel
L
28
M36x2
64.000
41.000
17.000
B
0.28000
EO Test Point with thread...
VKA3/35LCF
Steel
L
35
M45x2
71.000
50.000
17.000
B
0.44800
EO Test Point with thread...
VKA3/42LCF
Steel
L
42
M52x2
72.000
60.000
17.000
B
0.63000
EO Test Point with thread...
VKA3/06SCF
Steel
S
6
M14x1,5
50.000
17.000
17.000
A
0.08430
EO Test Point with thread...
VKA3/08SCF
Steel
S
8
M16x1,5
52.000
19.000
17.000
A
0.09200
EO Test Point with thread...
VKA3/10SCF
Steel
S
10
M18x1,5
53.000
22.000
17.000
A
0.10400
EO Test Point with thread...
VKA3/12SCF
Steel
S
12
M20x1,5
54.000
24.000
17.000
A
0.12400
EO Test Point with thread...
VKA3/14SCF
Steel
S
14
M22x1,5
59.000
27.000
17.000
B
0.14500
EO Test Point with thread...
VKA3/16SCF
Steel
S
16
M24x1,5
58.000
30.000
17.000
B
0.16130
EO Test Point with thread...
VKA3/20SCF
Steel
S
20
M30x2
65.000
36.000
17.000
B
0.24100
EO Test Point with thread...
VKA3/25SCF
Steel
S
25
M36x2
68.000
46.000
17.000
B
0.38350
EO Test Point with thread...
VKA3/30SCF
Steel
S
30
M42x2
74.000
50.000
17.000
B
0.47000
EO Test Point with thread...
VKA3/38SCF
Steel
S
38
M52x2
81.000
60.000
17.000
B
0.70700
EO Test Point with thread...
VKA3/06L71
Stainless Steel
L
6
M12x1,5
51.000
14.000
17.000
A
0.08655
EO Test Point with thread...
VKA3/08L71
Stainless Steel
L
8
M14x1,5
51.000
17.000
17.000
A
0.09460
EO Test Point with thread...
VKA3/10L71
Stainless Steel
L
10
M16x1,5
53.000
19.000
17.000
A
0.09680
EO Test Point with thread...
VKA3/12L71
Stainless Steel
L
12
M18x1,5
53.000
22.000
17.000
A
0.10760
EO Test Point with thread...
VKA3/15L71
Stainless Steel
L
15
M22x1,5
59.000
27.000
17.000
B
0.13360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表