目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
DVWE-M EO - Elbow male stud plain bearing rotary union
Parker
ERMETO Rotary fittings
Plain bearing rotary fittings
Powered by
CAD模型選擇
{parker/p_dreh_vers/02p_gleitlag/dvwe_m.prj},{NB=EO Winkel Einschraub Gleitlager-Drehverschraubung DVWE35LMOMDVITCF},{IDNR=},{ZFACTOR=2.800},{ZOOM=2.000},{ERMETO=DVWE35LMOMDVITCF},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=L},{D1=35.000},{T1=M 48 x 2},{NDT1=48.000},{PT1=2.000},{DN=25.000},{D3=55.000},{L1=45.000},{L2=34.500},{L3=22.000},{L5=35.000},{L6=54.000},{L7=56.000},{S1=55.000},{S2=41.000},{S3=50.000},{L2A=16.000},{NDM=45.000},{P1=2.000},{D4K=38.000},{L4M=24.000},{PTL=0.200},{WEIGHT=9999.99999},{ERMETO2=DVWE35LMOMDVITCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Male stud end
ⁿ/ₐ
DN
Nominal diameter
[mm]
D3
Collar diameter
[mm]
L1
Length w/o nut
[mm]
L2
Distance tube seat/center
[mm]
L3
Length
[mm]
L5
Length male stud end
[mm]
L6
Stud length
[mm]
L7
Stud length with nut
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
S3
HEX BodyHEX Body
[mm]
WEIGHT
Weight
[kg]
EO Elbow male stud plain ...
DVWE06ZLMCF
X
L
6.000
M 14 x 1,5
4.000
19.000
19.000
12.000
12.000
18.000
20.000
27.000
19.000
12.000
14.000
0.06306
EO Elbow male stud plain ...
DVWE06LMCF
X
L
6.000
M 14 x 1,5
4.000
19.000
19.000
12.000
12.000
18.000
20.000
27.000
19.000
12.000
14.000
0.06900
EO Elbow male stud plain ...
DVWE06LMOMDCF
X
L
6.000
M 14 x 1,5
4.000
19.000
19.000
12.000
12.000
18.000
20.000
27.000
19.000
12.000
14.000
0.05120
EO Elbow male stud plain ...
DVWE06ZLMVITCF
X
L
6.000
M 14 x 1,5
4.000
19.000
19.000
12.000
12.000
18.000
20.000
27.000
19.000
12.000
14.000
9999.99999
EO Elbow male stud plain ...
DVWE06LMVITCF
X
L
6.000
M 14 x 1,5
4.000
19.000
19.000
12.000
12.000
18.000
20.000
27.000
19.000
12.000
14.000
9999.99999
EO Elbow male stud plain ...
DVWE06LMOMDVITCF
X
L
6.000
M 14 x 1,5
4.000
19.000
19.000
12.000
12.000
18.000
20.000
27.000
19.000
12.000
14.000
9999.99999
EO Elbow male stud plain ...
DVWE08ZLMCF
X
L
8.000
M 14 x 1,5
5.000
19.000
21.000
14.000
12.000
18.000
21.000
29.000
19.000
12.000
17.000
0.07210
EO Elbow male stud plain ...
DVWE08LMCF
X
L
8.000
M 14 x 1,5
5.000
19.000
21.000
14.000
12.000
18.000
21.000
29.000
19.000
12.000
17.000
0.07420
EO Elbow male stud plain ...
DVWE08LMOMDCF
X
L
8.000
M 14 x 1,5
5.000
19.000
21.000
14.000
12.000
18.000
21.000
29.000
19.000
12.000
17.000
0.05980
EO Elbow male stud plain ...
DVWE08ZLMVITCF
X
L
8.000
M 14 x 1,5
5.000
19.000
21.000
14.000
12.000
18.000
21.000
29.000
19.000
12.000
17.000
9999.99999
EO Elbow male stud plain ...
DVWE08LMVITCF
X
L
8.000
M 14 x 1,5
5.000
19.000
21.000
14.000
12.000
18.000
21.000
29.000
19.000
12.000
17.000
9999.99999
EO Elbow male stud plain ...
DVWE08LMOMDVITCF
X
L
8.000
M 14 x 1,5
5.000
19.000
21.000
14.000
12.000
18.000
21.000
29.000
19.000
12.000
17.000
9999.99999
EO Elbow male stud plain ...
DVWE10ZLMCF
X
L
10.000
M 18 x 1,5
6.000
24.000
22.000
15.000
12.000
18.000
26.000
30.000
24.000
14.000
19.000
0.12000
EO Elbow male stud plain ...
DVWE10LMCF
X
L
10.000
M 18 x 1,5
6.000
24.000
22.000
15.000
12.000
18.000
26.000
30.000
24.000
14.000
19.000
0.12000
EO Elbow male stud plain ...
DVWE10LMOMDCF
X
L
10.000
M 18 x 1,5
6.000
24.000
22.000
15.000
12.000
18.000
26.000
30.000
24.000
14.000
19.000
0.09234
EO Elbow male stud plain ...
DVWE10ZLMVITCF
X
L
10.000
M 18 x 1,5
6.000
24.000
22.000
15.000
12.000
18.000
26.000
30.000
24.000
14.000
19.000
9999.99999
EO Elbow male stud plain ...
DVWE10LMVITCF
X
L
10.000
M 18 x 1,5
6.000
24.000
22.000
15.000
12.000
18.000
26.000
30.000
24.000
14.000
19.000
9999.99999
EO Elbow male stud plain ...
DVWE10LMOMDVITCF
X
L
10.000
M 18 x 1,5
6.000
24.000
22.000
15.000
12.000
18.000
26.000
30.000
24.000
14.000
19.000
9999.99999
EO Elbow male stud plain ...
DVWE12ZLMCF
X
L
12.000
M 22 x 1,5
8.000
27.000
24.000
17.000
14.000
21.000
27.000
32.000
27.000
17.000
22.000
0.16008
EO Elbow male stud plain ...
DVWE12LMCF
X
L
12.000
M 22 x 1,5
8.000
27.000
24.000
17.000
14.000
21.000
27.000
32.000
27.000
17.000
22.000
0.16008
EO Elbow male stud plain ...
DVWE12LMOMDCF
X
L
12.000
M 22 x 1,5
8.000
27.000
24.000
17.000
14.000
21.000
27.000
32.000
27.000
17.000
22.000
0.16008
EO Elbow male stud plain ...
DVWE12ZLMVITCF
X
L
12.000
M 22 x 1,5
8.000
27.000
24.000
17.000
14.000
21.000
27.000
32.000
27.000
17.000
22.000
9999.99999
EO Elbow male stud plain ...
DVWE12LMVITCF
X
L
12.000
M 22 x 1,5
8.000
27.000
24.000
17.000
14.000
21.000
27.000
32.000
27.000
17.000
22.000
9999.99999
EO Elbow male stud plain ...
DVWE12LMOMDVITCF
X
L
12.000
M 22 x 1,5
8.000
27.000
24.000
17.000
14.000
21.000
27.000
32.000
27.000
17.000
22.000
9999.99999
EO Elbow male stud plain ...
DVWE15ZLMCF
X
L
15.000
M 27 x 2
10.000
32.000
28.000
21.000
16.000
24.000
33.000
36.000
32.000
19.000
27.000
0.27980
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表