目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
LD EO - EO Shut-off valve PN 40
Parker
ERMETO Valves
Shut off valves and ball valves
Powered by
CAD模型選擇
{parker/o_ventile/04o_absp_kug_hahn/ld.prj},{NB=EO Durchgangsventil PN 15 LD16S},{IDNR=},{ZFACTOR=1.700},{ZOOM=1.200},{ERMETO=LD16S},{INFO=PDF Link},{WERKSTOFF=Rotguss},{BAUREIHE=S},{D1=16.000},{T1=M24 x 1.5},{DN=12.000},{D3=80.000},{L1=84.000},{L2=67.000},{L3=110.000},{L4=9.000},{L5=103.000},{S1=30.000},{PTL=1.500},{XOMD=MIN},{WEIGHT=0.82926},{ERMETO2=LD16S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
DN
Nominal diameter
[mm]
D3
Hand wheel diameter
[mm]
L1
Overall length w/o nut
[mm]
L2
Tube seat distance
[mm]
L3
Height
[mm]
L4
Lift
[mm]
L5
Overall length with nuts
[mm]
S1
HEX Nut
[mm]
EO Shut-off valve PN 40 L...
LD10S
Gunmetal Rg5 2.1096
S
10.000
M18 x 1.5
6.000
63.000
60.000
45.000
98.000
7.000
77.000
22.000
EO Shut-off valve PN 40 L...
LD12S
Gunmetal Rg5 2.1096
S
12.000
M20 x 1.5
8.000
63.000
64.000
49.000
98.000
7.000
81.000
24.000
EO Shut-off valve PN 40 L...
LD14S
Gunmetal Rg5 2.1096
S
14.000
M22 x 1.5
10.000
63.000
70.000
54.000
98.000
7.000
89.000
27.000
EO Shut-off valve PN 40 L...
LD16S
Gunmetal Rg5 2.1096
S
16.000
M24 x 1.5
12.000
80.000
84.000
67.000
110.000
9.000
103.000
30.000
EO Shut-off valve PN 40 L...
LD20S
Gunmetal Rg5 2.1096
S
20.000
M30 x 2
16.000
80.000
90.000
69.000
110.000
9.000
112.000
36.000
EO Shut-off valve PN 40 L...
LD25S
Gunmetal Rg5 2.1096
S
25.000
M36 x 2
20.000
100.000
110.000
86.000
129.000
12.000
134.000
46.000
EO Shut-off valve PN 40 L...
LD30S
Gunmetal Rg5 2.1096
S
30.000
M42 x 2
25.000
100.000
120.000
93.000
129.000
12.000
146.000
50.000
EO Shut-off valve PN 40 L...
LD38S
Gunmetal Rg5 2.1096
S
38.000
M52 x 2
32.000
100.000
140.000
108.000
158.000
12.000
169.000
60.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表