目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
H6MK4 Adapter - Swivel nut union
Parker
PARKER Adapters
Female/Female swivel adapters BSPP 60° cone
Powered by
CAD模型選擇
{parker/n_adapter/11n_bspp_aufs_aufs_60/h6mk4.prj},{NB=Adapter Gerader Stutzen 24H6MK4SS},{IDNR=},{ZFACTOR=1.500},{ZOOM=1.200},{ERMETO=24H6MK4SS},{BESTNR=24H6MK4},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T1=1 1/2},{NDRT1=47.803},{T2=1 1/2},{NDRT2=47.803},{D1=33.000},{D2=33.000},{L=70.000},{L1=43.000},{LS1=20.100},{DZ1=44.730},{LZ1=11.200},{DE1=41.000},{DK1=37.200},{C1=60.000},{LM1=31.500},{DBM1=59.850},{LBM1=15.450},{DMS=46.000},{LS2=20.100},{DZ2=44.730},{LZ2=11.200},{DE2=41.000},{DK2=37.200},{C2=60.000},{LM2=31.500},{DBM2=59.850},{LBM2=15.450},{PTL=0.300},{WEIGHT=0.77550},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24H6MK4SS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T1
Thread BSPP
ⁿ/ₐ
T2
Thread BSPP
ⁿ/ₐ
D1
Bore 1
[mm]
D2
Bore 2
[mm]
L
Overall length with nut
[mm]
L1
Overall length w/o nut
[mm]
WEIGHT
Weight
[kg]
Adapters Swivel nut union...
4H6MK4SS
Stainless Steel
1/4
1/4
5.000
5.000
38.000
27.000
0.06320
Adapters Swivel nut union...
6-4H6MK4SS
Stainless Steel
3/8
1/4
8.000
5.000
40.000
28.000
0.06702
Adapters Swivel nut union...
6H6MK4SS
Stainless Steel
3/8
3/8
8.000
8.000
42.000
29.000
0.07600
Adapters Swivel nut union...
8-4H6MK4SS
Stainless Steel
1/2
1/4
11.000
5.000
43.000
30.000
0.08990
Adapters Swivel nut union...
8-6H6MK4SS
Stainless Steel
1/2
3/8
11.000
8.000
44.000
31.000
0.10600
Adapters Swivel nut union...
8H6MK4SS
Stainless Steel
1/2
1/2
11.000
11.000
47.000
33.000
0.12245
Adapters Swivel nut union...
10H6MK4SS
Stainless Steel
5/8
5/8
14.000
14.000
48.000
29.000
0.16100
Adapters Swivel nut union...
12-8H6MK4SS
Stainless Steel
3/4
1/2
17.000
11.000
49.000
33.000
0.13990
Adapters Swivel nut union...
12H6MK4SS
Stainless Steel
3/4
3/4
17.000
17.000
50.000
32.000
0.17400
Adapters Swivel nut union...
16H6MK4SS
Stainless Steel
1
1
22.000
22.000
58.000
35.000
0.29940
Adapters Swivel nut union...
20H6MK4SS
Stainless Steel
1 1/4
1 1/4
29.000
29.000
66.000
45.000
0.49403
Adapters Swivel nut union...
24H6MK4SS
Stainless Steel
1 1/2
1 1/2
33.000
33.000
70.000
43.000
0.77550
Adapters Swivel nut union...
4H6MK4S
Steel
1/4
1/4
5.000
5.000
38.000
27.000
0.05820
Adapters Swivel nut union...
6-4H6MK4S
Steel
3/8
1/4
8.000
5.000
40.000
28.000
0.06100
Adapters Swivel nut union...
6H6MK4S
Steel
3/8
3/8
8.000
8.000
42.000
29.000
0.07600
Adapters Swivel nut union...
8-4H6MK4S
Steel
1/2
1/4
11.000
5.000
43.000
30.000
0.09443
Adapters Swivel nut union...
8-6H6MK4S
Steel
1/2
3/8
11.000
8.000
44.000
31.000
0.10285
Adapters Swivel nut union...
8H6MK4S
Steel
1/2
1/2
11.000
11.000
47.000
33.000
0.12600
Adapters Swivel nut union...
10H6MK4S
Steel
5/8
5/8
14.000
14.000
48.000
29.000
0.12850
Adapters Swivel nut union...
12-8H6MK4S
Steel
3/4
1/2
17.000
11.000
49.000
33.000
0.15160
Adapters Swivel nut union...
12H6MK4S
Steel
3/4
3/4
17.000
17.000
50.000
32.000
0.15010
Adapters Swivel nut union...
16H6MK4S
Steel
1
1
22.000
22.000
58.000
35.000
0.28180
Adapters Swivel nut union...
20H6MK4S
Steel
1 1/4
1 1/4
29.000
29.000
66.000
45.000
0.37163
Adapters Swivel nut union...
24H6MK4S
Steel
1 1/2
1 1/2
33.000
33.000
70.000
43.000
0.72410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F6MK4 Adapter - Swivel male stud
Parker
29.02.2024
J6MK4 Adapter - Swivel nut tee
Parker
29.02.2024
G4MK4 Adapter - Female connector
Parker
29.02.2024
EMK4 Adapter - Union elbow
Parker
29.02.2024
R6MK4 Adapter - Swivel nut run tee
Parker
29.02.2024
HMK4 Adapter - Union
Parker
29.02.2024
GAI-R EO - Swivel connector
Parker
29.02.2024
C6MK4 Adapter - Swivel nut elbow
Parker
29.02.2024
FMK4 Adapter - Male stud connector
Parker
29.02.2024
E6MK4 Adapter - Swivel nut elbow
Parker
29.02.2024
FF33M Adapter - Male nipple
Parker
29.02.2024
FFM Adapter - Male nipple
Parker
29.02.2024
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
29.02.2024
G EO - Union
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表