目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FFM Adapter - Male nipple
Parker
PARKER Adapters
NPTF Adapters Male/Male
Powered by
CAD模型選擇
{parker/n_adapter/01n_nptf_eins_eins/ffm.prj},{NB=EO Gerader Einschraubstutzen 2FF-S},{ERMETO=2FF-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{GEWPT=2-11 1/2},{L1PT=11.100},{L2PT=19.200},{L3PT=26.600},{GEWPT1=2-11 1/2},{L1PT1=11.100},{L2PT1=19.200},{L3PT1=26.600},{C=64},{ZOOM=1.500},{ZFACTOR=1.800},{D=49},{VERS=1.000},{D1=49},{L=72},{LL=41},{WEIGHT=9999.99999},{PN=170},{ERMETO2=2FF-S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
GEWPT
Thread NPT/NPTF PT
ⁿ/ₐ
GEWPT1
Thread NPT/NPTF PT1
ⁿ/ₐ
C
Width across flats
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
L
Lenght
[mm]
LL
Lenght
[mm]
WEIGHT
Weight
[kg]
Adapter Male nipple 1/8FF...
1/8FFMS
Steel
1/8-27
1/8-27
11
5
5
27
15
0.01622
Adapter Male nipple 1/4X1...
1/4X1/8FF-S
Steel
1/4-18
1/8-27
16
7
5
32
17
9999.99999
Adapter Male nipple 1/4FF...
1/4FFMS
Steel
1/4-18
1/4-18
16
7
7
37
20
0.03250
Adapter Male nipple 3/8X1...
3/8X1/8FF-S
Steel
3/8-18
1/8-27
19
10
5
37
22
9999.99999
Adapter Male nipple 3/8X1...
3/8X1/4FFMS
Steel
3/8-18
1/4-18
19
10
10
37
19
0.04510
Adapter Male nipple 3/8FF...
3/8FFMS
Steel
3/8-18
3/8-18
19
10
10
37
19
0.04269
Adapter Male nipple 1/2X1...
1/2X1/8FF-S
Steel
1/2-14
1/8-27
22
14
5
39
21
9999.99999
Adapter Male nipple 1/2X1...
1/2X1/4FFMS
Steel
1/2-14
1/4-18
22
7
7
43
23
0.08291
Adapter Male nipple 1/2X3...
1/2X3/8FFMS
Steel
1/2-14
3/8-18
22
10
10
43
23
0.07538
Adapter Male nipple 1/2FF...
1/2FFMS
Steel
1/2-14
1/2-14
22
14
14
48
24
0.07425
Adapter Male nipple 3/4X1...
3/4X1/4FF-S
Steel
3/4-14
1/4-18
29
18
7
45
24
9999.99999
Adapter Male nipple 3/4X3...
3/4X3/8FF-S
Steel
3/4-14
3/8-18
29
19
11
45
24
9999.99999
Adapter Male nipple 3/4X1...
3/4X1/2FF-S
Steel
3/4-14
1/2-14
29
18
7
50
21
9999.99999
Adapter Male nipple 3/4FF...
3/4FFMS
Steel
3/4-14
3/4-14
27
18
18
50
18
0.11270
Adapter Male nipple 1FFMS
1FFMS
Steel
1-11 1/2
1-11 1/2
36
24
24
59
30
0.18650
Adapter Male nipple 1X1/4...
1X1/4FF-S
Steel
1-11 1/2
1/4-18
35
24
7
50
27
9999.99999
Adapter Male nipple 1X3/4...
1X3/4FF-S
Steel
1-11 1/2
3/4-14
35
18
18
53
26
9999.99999
Adapter Male nipple 11/4X...
11/4X1FF-S
Steel
1 1/4-11 1/2
1-11 1/2
45
32
24
62
33
9999.99999
Adapter Male nipple 11/4F...
11/4FF-S
Steel
1 1/4-11 1/2
1 1/4-11 1/2
45
32
32
63
33
9999.99999
Adapter Male nipple 11/2F...
11/2FF-S
Steel
1 1/2-11 1/2
1 1/2-11 1/2
51
38
38
66
36
9999.99999
Adapter Male nipple 2FF-S
2FF-S
Steel
2-11 1/2
2-11 1/2
64
49
49
72
41
9999.99999
Adapter Male nipple 1/8FF...
1/8FFMSS
Stainless Steel
1/8-27
1/8-27
11
5
5
27
15
0.01630
Adapter Male nipple 1/4X1...
1/4X1/8FFMSS
Stainless Steel
1/4-18
1/8-27
16
7
5
32
17
0.02396
Adapter Male nipple 1/4FF...
1/4FFMSS
Stainless Steel
1/4-18
1/4-18
16
7
7
37
20
0.03651
Adapter Male nipple 3/8X1...
3/8X1/8FFMSS
Stainless Steel
3/8-18
1/8-27
19
10
5
37
22
0.02396
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表