目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PDCF-B EO - Cetop square flange coupling
Parker
ERMETO High Pressure Hydraulic Flanges
Cetop square flanges
Powered by
CAD模型選擇
{parker/m_flansche/08m_cetop_quad_fl/pdcf_b.prj},{NB=EO Cetop Quadratflansch-Doppelverbinder mit Schweiss-Anschluss PDCF4/L/114BS},{ERMETO=PDCF4/L/114BS},{INFO=PDF Link},{WERKSTOFF=Stahl, blank geölt},{NFBR=L},{NFZ=4},{D1=114},{D22=131.000},{D3=90.0},{L1=210},{LA=160},{LX=113.2},{SCM=M24x150},{M1=21.500},{S1=36.000},{NDMT=24.000},{KDMT=20.319},{LL1=150.000},{S2=19.000},{T=12.000},{K2=24.000},{DD1=36.000},{ORING=97.79x5.34},{ID=97.790},{RS=5.340},{WEIGHT=22.10000},{PNS=250},{BARS=250},{L2=2.5},{DB=25.0},{ZOOM=2.8},{ZFACTOR=3.7},{ERMETO2=PDCF4/L/114BS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
NFBR
Nom. flange size series L=light series; S=heavy series
ⁿ/ₐ
NFZ
Nom. flange size
[Zoll]
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Width
[mm]
LA
Width
[mm]
LX
Width
[mm]
SCM
Screws (metr.)
[mm]
ORING
O-Ring
ⁿ/ₐ
WEIGHT
Weight
[kg]
EO Cetop square flange co...
PDCF38/L/18BS
Steel, plain oiled
L
3/8
18
12.5
80
40
24.7
M 6x35
17.3x2.62
0.43000
EO Cetop square flange co...
PDCF12/L/22BS
Steel, plain oiled
L
1/2
22
14.0
90
45
29.7
M 8x40
18.64x3.53
1.18800
EO Cetop square flange co...
PDCF34/L/28BS
Steel, plain oiled
L
3/4
28
20.0
100
50
35.3
M 8x45
24.99x3.53
0.76400
EO Cetop square flange co...
PDCF1/L/35BS
Steel, plain oiled
L
1
35
25.0
110
65
43.8
M10x50
32.93x3.53
1.58000
EO Cetop square flange co...
PDCF114/L/43BS
Steel, plain oiled
L
1 1/4
43
31.0
120
75
51.6
M12x60
37.89x3.53
2.30000
EO Cetop square flange co...
PDCF112/L/50BS
Steel, plain oiled
L
1 1/2
50
38.0
130
85
60.0
M14x70
47.22x3.53
3.15530
EO Cetop square flange co...
PDCF2/L/62BS
Steel, plain oiled
L
2
62
47.0
140
100
69.4
M16x80
56.74x3.53
5.00000
EO Cetop square flange co...
PDCF212/L/76BS
Steel, plain oiled
L
2 1/2
76
58.0
150
120
83.4
M20x100
69.44x3.53
8.51000
EO Cetop square flange co...
PDCF3/L/90BS
Steel, plain oiled
L
3
90
70.0
170
140
102.5
M20x110
85.32x3.53
12.65000
EO Cetop square flange co...
PDCF312/L/102BS
Steel, plain oiled
L
3 1/2
102
80.0
180
140
102.5
M20x130
85.09x5.35
18.90000
EO Cetop square flange co...
PDCF4/L/114BS
Steel, plain oiled
L
4
114
90.0
210
160
113.2
M24x150
97.79x5.34
22.10000
EO Cetop square flange co...
PDCF38/S/18BS
Steel, plain oiled
S
3/8
18
11.0
80
40
24.7
M 6x40
17.3x2.62
0.50000
EO Cetop square flange co...
PDCF12/S/22BS
Steel, plain oiled
S
1/2
22
14.0
90
45
29.7
M 8x45
18.64x3.53
0.78000
EO Cetop square flange co...
PDCF34/S/28BS
Steel, plain oiled
S
3/4
28
18.0
100
50
35.3
M 8x50
24.99x3.53
1.13000
EO Cetop square flange co...
PDCF1/S/35BS
Steel, plain oiled
S
1
35
22.0
110
65
43.8
M10x60
32.93x3.53
2.08000
EO Cetop square flange co...
PDCF114/S/44BS
Steel, plain oiled
S
1 1/4
44
29.0
120
75
51.6
M12x70
37.89x3.53
2.77900
EO Cetop square flange co...
PDCF112/S/51BS
Steel, plain oiled
S
1 1/2
51
35.0
130
85
60.0
M14x80
47.22x3.53
4.50000
EO Cetop square flange co...
PDCF2/S/61BS
Steel, plain oiled
S
2
61
43.0
140
100
69.4
M16x100
56.74x5.34
6.11000
EO Cetop square flange co...
PDCF212/S/80BS
Steel, plain oiled
S
2 1/2
80
53.0
160
120
83.4
M20x120
69.22x5.34
10.00000
EO Cetop square flange co...
PDCF3/S/90BS
Steel, plain oiled
S
3
90
58.0
180
140
102.5
M20x130
75.57x5.34
16.15000
EO Cetop square flange co...
PDCF312/S/102BS
Steel, plain oiled
S
3 1/2
102
63.0
180
140
102.5
M20x130
85.09x5.34
16.49000
EO Cetop square flange co...
PDCF4/S/114BS
Steel, plain oiled
S
4
114
74.0
210
160
113.2
M24x150
88.27x5.34
25.02000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表