目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PWDS-G EO - Gear pump flange 90° elbow 4 holes aluminium
Parker
ERMETO High Pressure Hydraulic Flanges
Gear pump flanges
Powered by
CAD模型選擇
{parker/m_flansche/06m_zahnrad_fl/pwds_g.prj},{NB=EO Zahnradpumpenflansche 4 Loch 90 Winkel - Aluminium PWDS-G12/LK35A},{ERMETO=PWDS-G12/LK35A},{INFO=PDF Link},{WERKSTOFF=Aluminium},{LK=35},{T1=G1/2},{NDMT1=20.955},{KDMT1=18.631},{D1=14.0},{L1=42.5},{L2=18},{L3=20},{L4=34},{DB=6.5},{S=M6x30},{SS=M6x40},{S2=5.000},{T=3.000},{K2=6.000},{DD1=10.000},{NDMS=6.000},{KDMS=4.917},{ORING=18.72x2.62},{ID=18.720},{RS=2.620},{WEIGHT=9999.99999},{PNA=180},{ERMETO2=PWDS-G12/LK35A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
LK
Socket screw bolt circle
[mm]
T1
Thread
ⁿ/ₐ
D1
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
L3
Width
[mm]
L4
Width
[mm]
DB
Diameter
[mm]
S
Screws 2 pieces (metr.)
[mm]
SS
Screws 2 pieces (metr.)
[mm]
ORING
O-Ring
ⁿ/ₐ
EO Gear pump flange 90° e...
PWDS-G38/LK30A
Aluminium
30
G3/8
11.5
39.0
18
20
33
6.5
M6x30
M6x40
15.88x2.62
EO Gear pump flange 90° e...
PWDS-G12/LK30A
Aluminium
30
G1/2
11.5
39.0
18
20
33
6.5
M6x30
M6x40
15.88x2.62
EO Gear pump flange 90° e...
PWDS-G38/LK35A
Aluminium
35
G3/8
14.0
42.5
18
20
34
6.5
M6x30
M6x40
18.72x2.62
EO Gear pump flange 90° e...
PWDS-G12/LK35A
Aluminium
35
G1/2
14.0
42.5
18
20
34
6.5
M6x30
M6x40
18.72x2.62
EO Gear pump flange 90° e...
PWDS-G12/LK40A
Aluminium
40
G1/2
18.0
47.5
24
28
41
6.5
M6x40
M6x50
22.22x2.62
EO Gear pump flange 90° e...
PWDS-G34/LK40A
Aluminium
40
G3/4
18.0
47.5
24
28
41
6.5
M6x40
M6x50
22.22x2.62
EO Gear pump flange 90° e...
PWDS-G34/LK55A
Aluminium
55
G3/4
24.5
54.0
29
31
49
8.5
M8x45
M8x60
29.75x3.53
EO Gear pump flange 90° e...
PWDS-G1/LK55A
Aluminium
55
G1
24.5
54.0
29
31
49
8.5
M8x45
M8x60
29.75x3.53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表