目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BFW-G EO - Gear pump flange 90° elbow
Parker
ERMETO High Pressure Hydraulic Flanges
Gear pump flanges
Powered by
CAD模型選擇
{parker/m_flansche/06m_zahnrad_fl/bfw_g.prj},{NB=EO Zahnradpumpenflansche 90 Winkel BFW-G12/LK40CF},{ERMETO=BFW-G12/LK40CF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, chrom6-frei},{LK=40},{T1=G1/2},{NDMT1=20.955},{KDMT1=18.631},{D1=12},{L1=40},{L2=8},{L3=22.5},{LX=28.2},{DB=6.5},{DD1=11},{S=M6x20},{SS=M6x40},{ORING=25.07x2.62},{ID=25.070},{RS=2.620},{WEIGHT=9999.99999},{PNA3C=250},{ERMETO2=BFW-G12/LK40CF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
LK
Socket screw bolt circle
[mm]
T1
Thread
ⁿ/ₐ
D1
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
L3
Width
[mm]
LX
Width
[mm]
DB
Diameter
[mm]
S
Screws 2 pieces (metr.)
ⁿ/ₐ
SS
Screws 2 pieces (metr.)
ⁿ/ₐ
ORING
O-Ring
ⁿ/ₐ
EO Gear pump flange 90° e...
BFW-G38/LK35CF
Steel, zinc plated, chrom...
35
G3/8
10
40
8
20.0
24.8
6.5
M6x20
M6x35
18.72x2.62
EO Gear pump flange 90° e...
BFW-G12/LK35CF
Steel, zinc plated, chrom...
35
G1/2
12
40
8
20.0
24.8
6.5
M6x20
M6x35
18.72x2.62
EO Gear pump flange 90° e...
BFW-G34/LK35CF
Steel, zinc plated, chrom...
35
G3/4
15
40
8
20.0
24.8
6.5
M6x20
M6x40
18.72x2.62
EO Gear pump flange 90° e...
BFW-G38/LK40CF
Steel, zinc plated, chrom...
40
G3/8
10
40
8
22.5
28.2
6.5
M6x20
M6x40
25.07x2.62
EO Gear pump flange 90° e...
BFW-G12/LK40CF
Steel, zinc plated, chrom...
40
G1/2
12
40
8
22.5
28.2
6.5
M6x20
M6x40
25.07x2.62
EO Gear pump flange 90° e...
BFW-G34/LK40CF
Steel, zinc plated, chrom...
40
G3/4
17
40
8
22.5
28.2
6.5
M6x20
M6x40
25.07x2.62
EO Gear pump flange 90° e...
BFW-G1/LK40CF
Steel, zinc plated, chrom...
40
G1
19
40
8
28.0
28.2
6.5
M6x20
M6x50
25.07x2.62
EO Gear pump flange 90° e...
BFW-G12/LK55CF
Steel, zinc plated, chrom...
55
G1/2
12
49
12
24.0
38.8
8.5
M8x25
M8x45
31.42x2.62
EO Gear pump flange 90° e...
BFW-G34/LK55CF
Steel, zinc plated, chrom...
55
G3/4
17
46
12
24.0
38.8
8.5
M8x25
M8x60
31.42x2.62
EO Gear pump flange 90° e...
BFW-G1/LK55CF
Steel, zinc plated, chrom...
55
G1
22
49
12
31.0
38.8
8.5
M8x25
M8x70
31.42x2.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表