目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
SKA-RB EO - Tube bend weld nipple
Parker
ERMETO Weld fittings
Tube bend weld nipple
Powered by
CAD模型選擇
{parker/l_schweiss/06l_schweisskeg_rohrb/ska_rb.prj},{NB=EO Schweisskegel-Rohrbogen SKA38X6RB71},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.500},{ERMETO=SKA38X6RB71},{BESTNR=SKA38X6RB},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BAUREIHE=S},{D1=38.000},{D2=26.000},{L1=136.000},{L2=130.000},{L3=143.500},{ROHR=38x6},{DA=43.000},{DK=37.650},{LO=4.675},{SS=2.400},{R=90.000},{LK=16.500},{PT=2.000},{XOMD=MIN},{WEIGHT=1.02109},{WERKSTOFFVIS=Edelstahl},{ERMETO2=SKA38X6RB71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D2
Bore
[mm]
L1
Overall length
[mm]
L2
Height
[mm]
L3
Overall length with nuts
[mm]
ROHR
Recommended tube
ⁿ/ₐ
WEIGHT
Weight
[kg]
EO Tube bend weld nipple ...
SKA10X2RB71
Stainless steel
S
10.000
6.000
49.000
45.000
50.000
10x2
0.03800
EO Tube bend weld nipple ...
SKA12X2,5RB71
Stainless steel
S
12.000
7.000
51.000
50.000
52.000
12x2.5
9999.99999
EO Tube bend weld nipple ...
SKA16X3RB71
Stainless steel
S
16.000
10.000
67.000
60.000
68.500
16x3
0.10486
EO Tube bend weld nipple ...
SKA20X4RB71
Stainless steel
S
20.000
12.000
85.000
65.000
87.000
20x4
0.20032
EO Tube bend weld nipple ...
SKA25X4RB71
Stainless steel
S
25.000
17.000
85.000
85.000
88.500
25x4
0.31390
EO Tube bend weld nipple ...
SKA25X5RB71
Stainless steel
S
25.000
15.000
85.000
85.000
88.500
25x5
0.35089
EO Tube bend weld nipple ...
SKA30X4RB71
Stainless steel
S
30.000
22.000
111.000
110.000
116.000
30x4
0.46489
EO Tube bend weld nipple ...
SKA30X5RB71
Stainless steel
S
30.000
20.000
111.000
110.000
116.000
30x5
0.52000
EO Tube bend weld nipple ...
SKA38X5RB71
Stainless steel
S
38.000
28.000
136.000
130.000
143.500
38x5
0.89700
EO Tube bend weld nipple ...
SKA38X6RB71
Stainless steel
S
38.000
26.000
136.000
130.000
143.500
38x6
1.02109
EO Tube bend weld nipple ...
SKA10X2RB
Steel, phosphated and oil...
S
10.000
6.000
49.000
45.000
50.000
10x2
0.03812
EO Tube bend weld nipple ...
SKA12X2,5RB
Steel, phosphated and oil...
S
12.000
7.000
51.000
50.000
52.000
12x2.5
9999.99999
EO Tube bend weld nipple ...
SKA16X3RB
Steel, phosphated and oil...
S
16.000
10.000
67.000
60.000
68.500
16x3
0.10860
EO Tube bend weld nipple ...
SKA20X4RB
Steel, phosphated and oil...
S
20.000
12.000
85.000
65.000
87.000
20x4
0.21688
EO Tube bend weld nipple ...
SKA25X4RB
Steel, phosphated and oil...
S
25.000
17.000
85.000
85.000
88.500
25x4
0.29452
EO Tube bend weld nipple ...
SKA25X5RB
Steel, phosphated and oil...
S
25.000
15.000
85.000
85.000
88.500
25x5
0.35322
EO Tube bend weld nipple ...
SKA30X4RB
Steel, phosphated and oil...
S
30.000
22.000
111.000
110.000
116.000
30x4
0.46918
EO Tube bend weld nipple ...
SKA30X5RB
Steel, phosphated and oil...
S
30.000
20.000
111.000
110.000
116.000
30x5
0.56808
EO Tube bend weld nipple ...
SKA38X5RB
Steel, phosphated and oil...
S
38.000
28.000
136.000
130.000
143.500
38x5
0.93670
EO Tube bend weld nipple ...
SKA38X6RB
Steel, phosphated and oil...
S
38.000
26.000
136.000
130.000
143.500
38x6
1.04480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表