目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FNMTX Triple-Lok - Cap
Parker
PARKER Triple-Lok ® Plus
Tube end reducers Plug Caps
Powered by
CAD模型選擇
{parker/k/15/fnmtx.prj},{NB=EO Verschlusskappe 8FNMTXSS},{ERMETO=8FNMTXSS},{LX=21},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=12},{OD=1/2},{GEWT6=3/4-16},{NDM=19.0500},{KDM=17.3304},{TTYP=UNF},{C=22},{ZOOM=1.000},{ZFACTOR=1.300},{LL=14},{L=24},{WEIGHT=0.05000},{PN=420},{A=14.540},{A1=8.000},{A2=13.500},{A3=17.290},{A4=14.210},{A5=9.900},{A6=4.400},{D=15.000},{ERMETO2=8FNMTXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
C
Width across flats
[mm]
LL
Lenght
[mm]
L
Lenght
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Cap 4FNMTXS
4FNMTXS
Steel
6
1/4
7/16-20
14
9
17
0.01530
Triple-Lok Cap 5FNMTXS
5FNMTXS
Steel
8
5/16
1/2-20
17
10
20
0.02450
Triple-Lok Cap 6FNMTXS
6FNMTXS
Steel
10
3/8
9/16-18
19
12
21
0.03300
Triple-Lok Cap 8FNMTXS
8FNMTXS
Steel
12
1/2
3/4-16
22
14
24
0.04550
Triple-Lok Cap 10FNMTXS
10FNMTXS
Steel
14,15,16
5/8
7/8-14
27
14
27
0.07760
Triple-Lok Cap 12FNMTXS
12FNMTXS
Steel
18,20
3/4
1 1/16-12
32
17
32
0.11730
Triple-Lok Cap 16FNMTXS
16FNMTXS
Steel
25
1
1 5/16-12
41
16
33
0.20800
Triple-Lok Cap 20FNMTXS
20FNMTXS
Steel
28,30,32
11/4
1 5/8-12
50
19
35
0.34800
Triple-Lok Cap 24FNMTXS
24FNMTXS
Steel
35,38
1 1/2
1 7/8-12
60
24
43
0.61000
Triple-Lok Cap 4FNMTXSS
4FNMTXSS
Stainless Steel
6
1/4
7/16-20
14
9
17
0.01650
Triple-Lok Cap 5FNMTXSS
5FNMTXSS
Stainless Steel
8
5/16
1/2-20
17
10
20
0.02455
Triple-Lok Cap 6FNMTXSS
6FNMTXSS
Stainless Steel
10
3/8
9/16-18
19
12
21
0.03600
Triple-Lok Cap 8FNMTXSS
8FNMTXSS
Stainless Steel
12
1/2
3/4-16
22
14
24
0.05000
Triple-Lok Cap 10FNMTXSS
10FNMTXSS
Stainless Steel
14,15,16
5/8
7/8-14
27
14
27
0.08038
Triple-Lok Cap 12FNMTXSS
12FNMTXSS
Stainless Steel
18,20
3/4
1 1/16-12
32
17
32
0.14000
Triple-Lok Cap 16FNMTXSS
16FNMTXSS
Stainless Steel
25
1
1 5/16-12
41
16
33
0.22000
Triple-Lok Cap 20FNMTXSS
20FNMTXSS
Stainless Steel
28,30,32
11/4
1 5/8-12
50
19
35
0.36000
Triple-Lok Cap 24FNMTXSS
24FNMTXSS
Stainless Steel
35,38
1 1/2
1 7/8-12
60
24
43
0.64000
Triple-Lok Cap 4FNTX-B
4FNTX-B
Brass
6
1/4
7/16-20
14
9
17
9999.99999
Triple-Lok Cap 5FNTX-B
5FNTX-B
Brass
8
5/16
1/2-20
17
10
20
9999.99999
Triple-Lok Cap 6FNTX-B
6FNTX-B
Brass
10
3/8
9/16-18
19
12
21
9999.99999
Triple-Lok Cap 8FNTX-B
8FNTX-B
Brass
12
1/2
3/4-16
22
14
24
9999.99999
Triple-Lok Cap 10FNTX-B
10FNTX-B
Brass
14,15,16
5/8
7/8-14
27
14
27
9999.99999
Triple-Lok Cap 12FNTX-B
12FNTX-B
Brass
18,20
3/4
1 1/16-12
32
17
32
9999.99999
Triple-Lok Cap 16FNTX-B
16FNTX-B
Brass
25
1
1 5/16-12
41
16
33
9999.99999
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表