目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BBMTX Triple-Lok - Swivel nut female connector
Parker
PARKER Triple-Lok ® Plus
Tube to Triple-Lok swivel nut
Powered by
CAD模型選擇
{parker/k/13/bbmtx.prj},{NB=EO Gerader Aufschraubadapter 24BBMTXSS},{ERMETO=24BBMTXSS},{BESTNR=24BBMTX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{OD=1 1/2},{GEWT=1 7/8-12},{NDMT=47.6250},{KDMT=45.3339},{TTYP=12UN},{BB2=9.800},{DD1=35.080},{BB1=27.500},{GEWT6=1 7/8-12},{NDMT6=47.6250},{KDMT6=45.3339},{TTYP6=12UN},{CNX=17.000},{CNX1=35.600},{CNX2=6.400},{CNX3=11.200},{CXD1=45.530},{CXD2=49.530},{CXD3=56.960},{C=60},{ZOOM=1.500},{ZFACTOR=1.800},{C1=60},{LL=54},{WEIGHT=0.92721},{MTR=Stahl},{PN=170},{I2=16.660},{J2=13.400},{D=33.320},{D2=33.000},{D3=45.300},{D4=41.390},{D14=41.280},{L1=18.300},{L2=10.410},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24BBMTXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT
Thread UN/UNF-2A
ⁿ/ₐ
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
C
Width across flats
[mm]
C1
Width across flats
[mm]
LL
Length
[mm]
WEIGHT
Weight
[kg]
EO Swivel nut female conn...
4BBMTXSS
Stainless Steel
6
1/4
7/16-20
7/16-20
14
16
23
0.05910
EO Swivel nut female conn...
5BBMTXSS
Stainless Steel
8
5/16
1/2-20
1/2-20
17
17
26
0.00823
EO Swivel nut female conn...
6BBMTXSS
Stainless Steel
10
3/8
9/16-20
9/16-20
19
19
26
0.05150
EO Swivel nut female conn...
8BBMTXSS
Stainless Steel
12
1/2
3/4-16
3/4-16
22
22
32
0.09400
EO Swivel nut female conn...
10BBMTXSS
Stainless Steel
14, 15, 16
5/8
7/8-14
7/8-14
27
27
36
0.13629
EO Swivel nut female conn...
12BBMTXSS
Stainless Steel
18, 20
3/4
1 1/16-12
1 1/16-12
32
32
37
0.18660
EO Swivel nut female conn...
16BBMTXSS
Stainless Steel
25
1
1 5/16-12
1 5/16-12
41
38
42
0.32660
EO Swivel nut female conn...
20BBMTXSS
Stainless Steel
28, 30, 32
1 1/4
1 5/8-12
1 5/8-12
50
50
47
0.56000
EO Swivel nut female conn...
24BBMTXSS
Stainless Steel
35, 38
1 1/2
1 7/8-12
1 7/8-12
60
60
54
0.92721
EO Swivel nut female conn...
4BBMTXS
Steel
6
1/4
7/16-20
7/16-20
14
16
23
0.02560
EO Swivel nut female conn...
5BBMTXS
Steel
8
5/16
1/2-20
1/2-20
17
17
26
0.03875
EO Swivel nut female conn...
6BBMTXS
Steel
10
3/8
9/16-20
9/16-20
19
19
26
0.04860
EO Swivel nut female conn...
8BBMTXS
Steel
12
1/2
3/4-16
3/4-16
22
22
32
0.07600
EO Swivel nut female conn...
10BBMTXS
Steel
14, 15, 16
5/8
7/8-14
7/8-14
27
27
36
0.13000
EO Swivel nut female conn...
12BBMTXS
Steel
18, 20
3/4
1 1/16-12
1 1/16-12
32
32
37
0.19000
EO Swivel nut female conn...
16BBMTXS
Steel
25
1
1 5/16-12
1 5/16-12
41
38
42
0.30400
EO Swivel nut female conn...
20BBMTXS
Steel
28, 30, 32
1 1/4
1 5/8-12
1 5/8-12
50
50
47
0.54495
EO Swivel nut female conn...
24BBMTXS
Steel
35, 38
1 1/2
1 7/8-12
1 7/8-12
60
60
54
0.90600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表