目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F82EDMX Triple-Lok - Male stud connector
Parker
PARKER Triple-Lok ® Plus
Tube to male metric DIN 3852-1
Powered by
CAD模型選擇
{parker/k/08/f82edmx.prj},{NB=EO Gerader Einschraubstutzen 24M48F82EDMXSS},{ERMETO=24M48F82EDMXSS},{BESTNR=24M48F82EDMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{OD=1 1/2},{T1=1.65},{GEWT82=M48 x 2,0},{NDMT82=48.000},{KDAT82=45.546},{TTYPT82=2},{GEWT=1 7/8-12},{NDMT=47.6250},{KDAT=45.1053},{TTYPT=12UN},{D3=50.7},{D4=44.7},{L1=2.0},{D6=51.05},{Q=44.5},{D5=45.0},{F2=4.15},{A=3.1},{C4=55},{D=33.0},{D2=36.0},{BB2=9.800},{DD1=35.080},{BB1=27.500},{D7=54.8},{ZOOM=1.000},{ZFACTOR=1.500},{L5=67},{LL=45},{WEIGHT=580.00000},{MTR=Stahl},{PN=210},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24M48F82EDMXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT82
Thread Metric T82
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
L5
Lenght
[mm]
LL
Lenght
[mm]
WEIGHT
Weight
[kg]
EO Male stud connector 4M...
4M10F82EDMXSS
Stainless Steel
6
1/4
M10 x 1,0
7/16-20
14
4.4
4.5
30
22
0.02240
EO Male stud connector 4M...
4M12F82EDMXSS
Stainless Steel
6
1/4
M12 x 1,5
7/16-20
17
4.4
6.0
34
22
0.03060
EO Male stud connector 5M...
5M10F82EDMXSS
Stainless Steel
8
5/16
M10 x 1,0
1/2-20
14
6.0
4.5
30
22
0.02257
EO Male stud connector 5M...
5M12F82EDMXSS
Stainless Steel
8
5/16
M12 x 1,5
1/2-20
17
6.0
6.0
34
22
0.02790
EO Male stud connector 5M...
5M14F82EDMXSS
Stainless Steel
8
5/16
M14 x 1,5
1/2-20
19
6.0
7.5
36
24
0.03700
EO Male stud connector 6M...
6M12F82EDMXSS
Stainless Steel
10
3/8
M12 x 1,5
9/16-18
17
7.5
6.0
35
23
0.02980
EO Male stud connector 6M...
6M14F82EDMXSS
Stainless Steel
10
3/8
M14 x 1,5
9/16-18
19
7.5
7.5
35
23
0.03482
EO Male stud connector 6M...
6M16F82EDMXSS
Stainless Steel
10
3/8
M16 x 1,5
9/16-18
22
7.5
9.0
36
24
0.04990
EO Male stud connector 6M...
6M18F82EDMXSS
Stainless Steel
10
3/8
M18 x 1,5
9/16-18
24
7.5
11.0
36
24
0.06000
EO Male stud connector 6M...
6M22F82EDMXSS
Stainless Steel
10
3/8
M22 x 1,5
9/16-18
27
7.5
14.0
39
25
0.01600
EO Male stud connector 8M...
8M14F82EDMXSS
Stainless Steel
12
1/2
M14 x 1,5
3/4-16
19
9.9
7.5
39
27
0.04900
EO Male stud connector 8M...
8M16F82EDMXSS
Stainless Steel
12
1/2
M16 x 1,5
3/4-16
22
9.9
9.0
39
27
0.05742
EO Male stud connector 8M...
8M18F82EDMXSS
Stainless Steel
12
1/2
M18 x 1,5
3/4-16
24
9.9
11.0
39
27
0.08100
EO Male stud connector 8M...
8M22F82EDMXSS
Stainless Steel
12
1/2
M22 x 1,5
3/4-16
27
9.9
14.0
42
28
0.09800
EO Male stud connector 10...
10M18F82EDMXSS
Stainless Steel
14, 15, 16
5/8
M18 x 1,5
7/8-14
24
12.3
11.0
43
31
0.07479
EO Male stud connector 10...
10M20F82EDMXSS
Stainless Steel
14, 15, 16
5/8
M20 x 1,5
7/8-14
27
12.3
12.5
46
32
0.09860
EO Male stud connector 10...
10M22F82EDMXSS
Stainless Steel
14, 15, 16
5/8
M22 x 1,5
7/8-14
27
12.3
14.0
45
31
0.09940
EO Male stud connector 12...
12M18F82EDMXSS
Stainless Steel
18, 20
3/4
M18 x 1,5
1 1/16-12
27
15.5
11.0
46
34
0.00940
EO Male stud connector 12...
12M22F82EDMXSS
Stainless Steel
18, 20
3/4
M22 x 1,5
1 1/16-12
27
15.5
14.0
49
35
0.11845
EO Male stud connector 12...
12M26F82EDMXSS
Stainless Steel
18, 20
3/4
M26 x 1,5
1 1/16-12
32
15.5
16.0
51
35
0.17120
EO Male stud connector 12...
12M27F82EDMXSS
Stainless Steel
18, 20
3/4
M27 x 2,0
1 1/16-12
32
15.5
18.0
51
35
0.16531
EO Male stud connector 16...
16M26F82EDMXSS
Stainless Steel
25
1
M26 x 1,5
1 5/16-12
41
21.5
16.0
55
39
350.00000
EO Male stud connector 16...
16M27F82EDMXSS
Stainless Steel
25
1
M27 x 2,0
1 5/16-12
36
21.5
18.0
53
37
0.00010
EO Male stud connector 16...
16M33F82EDMXSS
Stainless Steel
25
1
M33 x 2,0
1 5/16-12
41
21.5
23.0
55
37
0.23582
EO Male stud connector 20...
20M42F82EDMXSS
Stainless Steel
28, 30, 32
1 1/4
M42 x 2,0
1 5/8-12
50
27.5
30.0
60
40
0.39000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表