目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
JMTX Triple-Lok Run - Union tee reducing
Parker
PARKER Triple-Lok ® Plus
Tube to tube
Powered by
CAD模型選擇
{parker/k/01/jmtx_ru.prj},{NB=Triple-Lok T-Reduzier-Stutzen 20-20-16JMTXSS},{IDNR=},{ZFACTOR=1.800},{ZOOM=1.300},{ERMETO=20-20-16JMTXSS},{BESTNR=20-20-16JMTX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHR1AD=28, 30, 32},{ROHR1ADZ=1 1/4},{ROHR2AD=25},{ROHR2ADZ=1},{T1=1 5/8-12},{NDRT1=41.2750},{T1KG=38.7553},{TTYP1=12UN},{T2=1 5/16-12},{NDRT2=33.3375},{T2KG=30.8178},{TTYP2=12UN},{D=28.000},{D1=22.000},{M=52.000},{M1=51.000},{Y=41.000},{I1=24.300},{K1=9.500},{I2=23.100},{K2=8.200},{PT=0.300},{WEIGHT=0.05892},{WERKSTOFFVIS=Edelstahl},{ERMETO2=20-20-16JMTXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHR1AD
Tube 1 O.D.
[mm]
ROHR1ADZ
Tube 1 O.D.
[Zoll]
ROHR2AD
Tube 2 O.D.
[mm]
ROHR2ADZ
Tube 2 O.D.
[Zoll]
T1
Thread UN/UNF-2A
ⁿ/ₐ
T2
Thread UN/UNF-2A
ⁿ/ₐ
D
Bore
[mm]
D1
Bore
[mm]
M
Stud length
[mm]
M1
Stud length
[mm]
Y
HEX Body
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Union tee redu...
6-6-4JMTXSS
Stainless Steel
10
3/8
6
1/4
9/16-18
7/16-20
8.000
4.000
27.000
27.000
14.000
0.00001
Triple-Lok Union tee redu...
8-8-4JMTXSS
Stainless Steel
12
1/2
6
1/4
3/4-16
7/16-20
10.000
4.000
32.000
29.000
19.000
0.05892
Triple-Lok Union tee redu...
8-8-6JMTXSS
Stainless Steel
12
1/2
10
3/8
3/4-16
9/16-18
10.000
8.000
32.000
29.000
19.000
0.00001
Triple-Lok Union tee redu...
10-10-4JMTXSS
Stainless Steel
14, 15,16
5/8
6
1/4
7/8-14
7/16-20
12.000
4.000
37.000
31.000
22.000
0.18220
Triple-Lok Union tee redu...
10-10-6JMTXSS
Stainless Steel
14, 15,16
5/8
10
3/8
7/8-14
9/16-18
12.000
8.000
37.000
31.000
22.000
0.05892
Triple-Lok Union tee redu...
10-10-8JMTXSS
Stainless Steel
14, 15,16
5/8
12
1/2
7/8-14
3/4-16
12.000
10.000
37.000
34.000
22.000
0.05892
Triple-Lok Union tee redu...
12-12-4JMTXSS
Stainless Steel
18, 20
3/4
6
1/4
1 1/16-12
7/16-20
16.000
4.000
42.000
33.000
27.000
0.36250
Triple-Lok Union tee redu...
12-12-6JMTXSS
Stainless Steel
18, 20
3/4
10
3/8
1 1/16-12
9/16-18
16.000
8.000
42.000
33.000
27.000
0.39800
Triple-Lok Union tee redu...
12-12-8JMTXSS
Stainless Steel
18, 20
3/4
12
1/2
1 1/16-12
3/4-16
16.000
10.000
42.000
36.000
27.000
0.37600
Triple-Lok Union tee redu...
12-12-10JMTXSS
Stainless Steel
18, 20
3/4
14/15/16
5/8
1 1/16-12
7/8-14
16.000
12.000
42.000
39.000
27.000
0.05892
Triple-Lok Union tee redu...
16-16-6JMTXSS
Stainless Steel
25
1
10
3/8
1 5/16-12
9/16-18
22.000
8.000
46.000
36.000
33.000
0.05892
Triple-Lok Union tee redu...
16-16-8JMTXSS
Stainless Steel
25
1
12
1/2
1 5/16-12
3/4-16
22.000
10.000
46.000
39.000
33.000
0.56000
Triple-Lok Union tee redu...
16-16-10JMTXSS
Stainless Steel
25
1
14/15/16
5/8
1 5/16-12
7/8-14
22.000
12.000
46.000
42.000
33.000
0.05892
Triple-Lok Union tee redu...
16-16-12JMTXSS
Stainless Steel
25
1
18/20
3/4
1 5/16-12
1 1/16-12
22.000
16.000
46.000
45.000
33.000
0.05892
Triple-Lok Union tee redu...
20-20-8JMTXSS
Stainless Steel
28, 30, 32
1 1/4
12
1/2
1 5/8-12
3/4-16
28.000
10.000
52.000
44.000
41.000
9999.99999
Triple-Lok Union tee redu...
20-20-10JMTXSS
Stainless Steel
28, 30, 32
1 1/4
14/15/16
5/8
1 5/8-12
7/8-14
28.000
12.000
52.000
47.000
41.000
0.05892
Triple-Lok Union tee redu...
20-20-12JMTXSS
Stainless Steel
28, 30, 32
1 1/4
18/20
3/4
1 5/8-12
1 1/16-12
28.000
16.000
52.000
50.000
41.000
0.92000
Triple-Lok Union tee redu...
20-20-16JMTXSS
Stainless Steel
28, 30, 32
1 1/4
25
1
1 5/8-12
1 5/16-12
28.000
22.000
52.000
51.000
41.000
0.05892
Triple-Lok Union tee redu...
6-6-4JMTXS
Steel
10
3/8
6
1/4
9/16-18
7/16-20
8.000
4.000
27.000
27.000
14.000
0.08000
Triple-Lok Union tee redu...
8-8-4JMTXS
Steel
12
1/2
6
1/4
3/4-16
7/16-20
10.000
4.000
32.000
29.000
19.000
0.11961
Triple-Lok Union tee redu...
8-8-6JMTXS
Steel
12
1/2
10
3/8
3/4-16
9/16-18
10.000
8.000
32.000
29.000
19.000
0.11391
Triple-Lok Union tee redu...
10-10-4JMTXS
Steel
14, 15,16
5/8
6
1/4
7/8-14
7/16-20
12.000
4.000
37.000
31.000
22.000
0.17240
Triple-Lok Union tee redu...
10-10-6JMTXS
Steel
14, 15,16
5/8
10
3/8
7/8-14
9/16-18
12.000
8.000
37.000
31.000
22.000
0.17278
Triple-Lok Union tee redu...
10-10-8JMTXS
Steel
14, 15,16
5/8
12
1/2
7/8-14
3/4-16
12.000
10.000
37.000
34.000
22.000
0.18500
Triple-Lok Union tee redu...
12-12-4JMTXS
Steel
18, 20
3/4
6
1/4
1 1/16-12
7/16-20
16.000
4.000
42.000
33.000
27.000
0.30360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表